MAX7322

PRODUCTION

I²C Port Expander with 4 Push-Pull Outputs and 4 Inputs

Low Operating Supply Voltage I²C Port Expander with 4 Push-Pull Outputs and 4 Input Ports

Part Models
4
1ku List Price
Starting From $2.20
Viewing:

Part Details

  • 400kHz I²C Serial Interface
  • +1.71V to +5.5V Operation Voltage
  • 4 Push-Pull Output Ports Rated at 20mA Sink Current
  • 4 Input Ports with Maskable, Latching Transition Detection
  • Input Ports are Overvoltage Protected to +6V
  • Transient Changes are Latched, Allowing Detection Between Read Operations
  • Active-Low INT Output Alerts Change on Any Selection of Inputs
  • AD0 and AD2 Inputs Select from 16 Slave Addresses
  • Low 0.6µA (typ) Standby Current
  • -40°C to +125°C Operating Temperature Range
MAX7322
I²C Port Expander with 4 Push-Pull Outputs and 4 Inputs
MAX7322: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
I/O Expanders 9
MAX7327 PRODUCTION I²C Port Expander with 12 Push-Pull Outputs and 4 Open-Drain I/Os
MAX7326 PRODUCTION I²C Port Expander with 12 Push-Pull Outputs and Four Inputs
MAX7324 PRODUCTION I²C Port Expander with Eight Push-Pull Outputs and Eight Inputs
MAX7319 PRODUCTION I²C Port Expander with Eight Inputs and Maskable Transition Detection
MAX7320 PRODUCTION I²C Port Expander with Eight Push-Pull Outputs
MAX7321 PRODUCTION I2C Port Expander with 8 Open-Drain I/Os
MAX7323 PRODUCTION I²C Port Expander with 4 Push-Pull Outputs and 4 Open-Drain I/Os
MAX7328 PRODUCTION I²C Port Expanders with Eight I/O Ports
MAX7329 PRODUCTION I²C Port Expanders with Eight I/O Ports
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

Software Development 1


Evaluation Kits

MAX7322EVKIT

MAX7322 Evaluation Kit/Evaluation System

Features and Benefits

  • 400kHz I²C/2-Wire Serial Interface
  • 1.71V to 5.5V Operation Voltage
  • 4 Push-Pull Output Ports Rated at 20mA Sink Current
  • 4 Input Ports with Maskable, Latching Transition Detection
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB-to-PC Connection

Product Details

The MAX7322 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7322 I²C port expander with four push-pull outputs and four inputs. The MAX7322 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX7322's features.

The MAX7322 evaluation system (EV system) includes a MAX7322 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7322 EV kit.

The EV kit comes with the MAX7322ATE+ installed. The MAX7322 EV kit can also be used to evaluate the MAX7319/MAX7320/MAX7321/MAX7323. Contact the factory for free samples of the pin-compatible MAX7319ATE+, MAX7320ATE+, MAX7321ATE+, or MAX7323ATE+ to evaluate these parts.

Applications

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

MAX7322EVCMAXQU

MAX7322 Evaluation Kit/Evaluation System

Features and Benefits

  • 400kHz I²C/2-Wire Serial Interface
  • 1.71V to 5.5V Operation Voltage
  • 4 Push-Pull Output Ports Rated at 20mA Sink Current
  • 4 Input Ports with Maskable, Latching Transition Detection
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB-to-PC Connection

Product Details

The MAX7322 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7322 I²C port expander with four push-pull outputs and four inputs. The MAX7322 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX7322's features.

The MAX7322 evaluation system (EV system) includes a MAX7322 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7322 EV kit.

The EV kit comes with the MAX7322ATE+ installed. The MAX7322 EV kit can also be used to evaluate the MAX7319/MAX7320/MAX7321/MAX7323. Contact the factory for free samples of the pin-compatible MAX7319ATE+, MAX7320ATE+, MAX7321ATE+, or MAX7323ATE+ to evaluate these parts.

Applications

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

MAX7322EVKIT
MAX7322 Evaluation Kit/Evaluation System
MAX7322EVCMAXQU
MAX7322 Evaluation Kit/Evaluation System

Latest Discussions

No discussions on MAX7322 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed