LTM4650A

RECOMMENDED FOR NEW DESIGNS

Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy

Part Models
5
1ku List Price
Starting From $55.32
Viewing:

Part Details

  • Dual 25A or Single 50A Output
  • Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 5.5V
  • ±1% Maximum Total DC Output Error Over Line, Load and Temperature
  • Higher Light Load Efficiency and Wider VOUT Range Than LTM4650-1
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Multiphase Parallel Current Sharing Up to 300A
  • Internal Temperature Monitor
  • Pin Compatible with the LTM4620A (Dual 13A, Single 26A) and LTM4630A (Dual 18A, Single 36A)
  • Adjustable Switching Frequency or Synchronization
  • Overcurrent Foldback Protection
  • Selectable Burst Mode® Operation, Pulse-Skipping Mode Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • 16mm x 16mm x 4.41mm LGA and16mm × 16mm × 5.01mm BGA Package
LTM4650A
Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy
50A, 3.3V Output DC/DC μModule Regulator 3.3VOUT Efficiency vs IOUT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Managers & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Protection Switches & Controllers 1
LTC4219 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4650
  • LTM4650-1
  • LTM4650A
  • LTM4650A-1

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTM4650
  • LTM4650-1
  • LTM4650A
  • LTM4650A-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

Latest Discussions

No discussions on LTM4650A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed