製品概要

製品概要

The EVAL-AD7175-2SDZ is a fully featured evaluation kit for the AD7175-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

推奨システム動作環境

  • Windows XP SP2, 32 bit
  • Windows Vista, 32 and 64 bit
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

ソフトウェア

評価用ソフトウェア

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

ハードウェア (4)

コントローラ・ボード

ドーター・ボード