Buck-Boost Regulators & Controllers
searchIcon
banner background image

Buck-Boost Regulators & Controllers

Analog Devices offers true buck/boost synchronous DC-to-DC converters. With their unique internal four MOSFET switch combination, these buck-boost regulators and controllers can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
Analog Devices offers true buck/boost synchronous DC-to-DC converters. With their unique internal four MOSFET switch combination, these buck-boost regulators and controllers can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.