4G / 5G Radio Unit Systems
Analog Devices’ core technologies and domain expertise help customers plan, design, and create unprecedented high-performance communication systems across the globe.
Our Radio Unit (RU) design platforms leverage our latest generation technologies to deliver high-performance solutions which eliminate design hurdles, save product development cycles, and reduce time to market.
Value and Benefits
Our solutions are designed to reduce energy across the entire RU, with a corresponding reduction in size and weight. Additional benefits include harmonized clocking and power components with lower incremental system jitter and noise. These flexible platforms can be adapted across all bands, bandwidths, and power variants.
Reduces number of product development cycles
Optimizes for energy savings (SWaP)
Includes commercial grade O-RAN 7.2a IP

Solution Resources
Featured Products











Software Defined Radio (SDR) Modules




Evaluation Boards and RF Front-End Reference Designs






ADRV9371-N/PCBZ and ADRV9371-W/PCBZ Boards

ADRV9375-N/PCBZ and ADRV9371-W/PCBZ Evaluation Board


Dual AD9361 Evaluation Board



Key Resources
JESD204 / JESD204B
Filter Design
Evaluation Software
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M
UG1848: Evaluating the ADL5206 1 GHz DGA with 30 dB Range and 1 dB Step Size
615.19 K
ADF5709: 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO Data Sheet
257.76 K
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
AN-1461: Options and Solutions for a High Speed or Low Power Signal and Power Isolated RS-485 Fieldbus
124.36 K
ADL6331: 0.38 GHz to 15 GHz TxVGA Data Sheet
2.68 M
AD9363 Integrated Programmable RF Transceiver
456.05 K
ADuCM3027/ADuCM3029 Ultra Low Power Microcontrollers
426.43 K
AN-1420: Phase Buildout and Hitless Switchover with Digital Phase-Locked Loops (DPLLs)
149.75 K
ADPA7004: 40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier Data Sheet
1.11 M
ADMV8052: 30 MHz to 520 MHz Digitally Tunable Band-Pass Filter Preliminary Data Sheet
3.07 M
Connectivity Solutions for the Internet of Things
1 M
ADRF5022: Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz Data Sheet
706.51 K
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
ADPA7008: 20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 31 dBm (1 W) Power Amplifier Data Sheet
2.47 M
ADRF5519: Dual-Channel, 2.3 GHz to 2.8 GHz, 20 W Receiver Front End Data Sheet
1.12 M
High Speed Converters Lead Industry with 28 nm CMOS Technology
483.39 K