Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

    Jan 15 2020

    The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

      Jan 15 2020
      The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.
      1