Digital to Analog Converters
searchIcon
banner background image

Digital to Analog Converters

D/A converter converts digital data into analog signal, and is used in variety of applications.

Analog Devices has the industry’s largest portfolio of D/A converters ranging from 8 bits to 24 bits. ADI DACs are unmatched in their ability to deliver performance and value by providing accurate and reliable conversion for a range of applications including industrial automation, programmable logic controllers, optical transceivers, data acquisition, and more. Our portfolio includes integrated output amplifier options for ease of use, dynamic range DACs for multicarrier generation over a very wide bandwidth, and a variety of other digital to analog converters to suit your design needs.

D/A converter converts digital data into analog signal, and is used in variety of applications.

Analog Devices has the industry’s largest portfolio of D/A converters ranging from 8 bits to 24 bits. ADI DACs are unmatched in their ability to deliver performance and value by providing accurate and reliable conversion for a range of applications including industrial automation, programmable logic controllers, optical transceivers, data acquisition, and more. Our portfolio includes integrated output amplifier options for ease of use, dynamic range DACs for multicarrier generation over a very wide bandwidth, and a variety of other digital to analog converters to suit your design needs.

Subcategories

archive icon
ADI high speed (≥30MSPS) DA converters include wideband radio frequency, intermediate frequency signal processing, and general-purpose baseband classes. These products are employed in wired and wireless communications, instrumentation, radar, electronic warfare, and other applications. Our portfolio of high speed DACs range from 30 MSPS to multi-GSPS with resolutions ranging from 8 bits to 16 bits. Our DACs are fully supported with complete data sheets and evaluation boards to reduce time to market and system design costs. These DACs are recommended for use with ADI’s clocking and timing products, as well as RF products and power management.
archive icon
Precision digital-to-analog converters (DACs) are critical data conversion components for high-performance signal processing systems. Analog Devices has the industry’s largest portfolio of DACs covering 8 to 20 bits in resolution, best in class performance, smallest footprint, lowest power, and ease of use features. These features provide a simple design-in solution for the most challenging of biasing and control applications from component right through to signal chain level. A comprehensive suite of design-in support is available for all components from evaluation boards to LTSpice simulation.
Precision and General Purpose DAC Finder
Resolution (Bits) # of DAC Output Channels
1 2 3 - 7 >/=8
>/=16
14 - 15
12 - 13
10 - 11
</=9
High-Speed DAC Finder
Resolution (Bits) DAC Update Rate (MSPS)
20 - 100 100 - 1,000 1,000+
>/=16
14 - 15
12 - 13
</=11

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.