Analog-to-Digital Converters (ADCs)
searchIcon
banner background image

Analog-to-Digital Converters (ADCs)

Analog-to-digital converters (ADCs) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the industry�s largest ADC portfolio. As the world�s leading provider, these data converters enable accurate and reliable conversion performance in a range of applications such as communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace/defense. A variety of ADC resources are provided to assist the engineer in every project phase, from product selection to circuit design.
Analog-to-digital converters (ADCs) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the industry�s largest ADC portfolio. As the world�s leading provider, these data converters enable accurate and reliable conversion performance in a range of applications such as communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace/defense. A variety of ADC resources are provided to assist the engineer in every project phase, from product selection to circuit design.

Subcategories

archive icon
Analog Devices� high speed analog-to-digital converters (ADCs) offer the best performance and highest sampling speed on the market. The product offerings include high IF ADCs (10 MSPS to 125 MSPS), low IF ADCs (125 MSPS to 1 GSPS), integrated receivers, and wideband ADCs (>1 GSPS). The high speed ADC portfolio offers solutions for all high speed conversion applications.
archive icon
Analog Devices provides an unrivaled portfolio for precision analog-to-digital converters (ADCs). When you select an ADI precision ADC, you are selecting from the industry-leading portfolio in AC and DC performance, power, speed, and size, with products ranging from 8-bit to 32-bit resolution. Products are available in a range of architectures, including successive approximation (SAR) ADCs, ?-? modulators, and isolated ADCs.

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
3