banner background image

Universal Input/Output Module Solutions

Flexibility, and being able to pivot manufacturing facilities, is becoming increasingly important with the growing demand for customized products. Software configurable I/O (SWIO) technology provides unprecedented levels of flexibility for any industrial I/O function to be accessed on any pin, allowing channels to be configured at any time. This means customization can happen right at the time of installation, resulting in faster time to market, fewer design resource requirements, and universal products that can be implemented broadly across projects and customers. With deep domain expertise in the process control industrial I/O domain, Analog Devices pioneered the SWIO concept and has worked with our industry partners to provide a highly flexible and valuable technology to meet the cost of ownership demands seen in today’s industrial market.

 

Value and Benefits

As industrial Ethernet-to-the edge rolls out, SWIO-enabled field junction boxes can provide the ideal transition point between 10 Mb single pair Ethernet and legacy 4 mA to 20 mA/0 V to 5 V standards. Additionally, by implementing SWIO solutions, customers can focus on a few flexible designs, getting economy of scale and benefitting from reduced logistics overhead. Design time is reduced and with reduced installation complexity, CapEx is also reduced.

thumbsupImg Benefits

Bridges the transition to 10BASE-T1L

thumbsupImg Benefits

Minimizes logistics overhead

thumbsupImg Benefits

Reduces design time and CapEx

carousel title icon

Solution Resources

Hardware Products

buy sample product image
AD5755-1

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity

buy sample product image
AD5758
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity

Show More

Arrow image