Overview
Features and Benefits
- MAX78000 Microcontroller
- Dual Core: Arm Cortex-M4 Processor with FPU, 100MHz, RISC-V Coprocessor, 60MHz
- 512KB Flash Memory
- 128KB SRAM
- 16KB Cache
- Convolutional Neural Network Accelerator
- 12-Bit Parallel Camera Interface
- MAX20303 Wearable PMIC with Fuel Gauge
- Charge from USB
- On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4 processor with FPU
- Breadboard Compatible Headers
- Micro USB Connector
- Micro SD Card Connector
- Integrated Peripherals
- RGB Indicator LED
- User Pushbutton
- CMOS VGA Image Sensor
- Low-Power Stereo Audio CODEC
- Digital Microphone
- SWD Debugger
- Virtual UART Console
- 10-Pin Cortex Debug Header for RISC-V Coprocessor
Product Details
The MAX78000FTHR is a rapid development platform to help engineers quickly implement ultra low-power, artificial intelligence (AI) solutions using the MAX78000 Arm® Cortex® M4F processor with an integrated Convolutional Neural Network accelerator. The board also includes the MAX20303 PMIC for battery and power management. The form factor is 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a CMOS VGA image sensor, digital microphone, low-power stereo audio CODEC, 1MB QSPI SRAM, micro SD card connector, RGB indicator LED, and pushbutton. The MAX78000FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.
Go to https://www.maximintegrated.com/en/products/MAX78000FTHR to get started developing with this board.
Applications
- Audio Processing: Multi-Keyword Recognition, Sound Classification, Noise Cancellation
- Facial Recognition
- Object Detection and Classification
- Time-Series Data Processing: Heart Rate/Health Signal Analysis, Multi-Sensor Analysis, Predictive Maintenance
MAX78000FTHR Demo Application License
The MAX78000FTHR Demo Application product makes use of third party and open source software.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX78000FTHR Schematic5/30/2023PDF224K
-
MAX78000FTHR: Evaluation Kit for the MAX78000 Data Sheet (Rev. 0)11/16/2020PDF1M
-
MAX78000FTHR BOM5/30/2023PDF52K
-
MAX78000FTHR PCB5/30/2023PDF2M
-
MAX78000FTHR ODB Files - Design Files10/10/2022ZIP3M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
视觉识别边缘人工智能:面部识别5/18/2025
-
Visual Identification AI at The Edge: Facial Recognition5/18/2025
-
Understanding Artificial Intelligence Episode 812/12/2024
-
Getting started with the MAXREFDES178 Cube Camera12/12/2024