Variable Gain Amplifiers
Variable Gain Amplifiers
Variable Gain Amplifiers
Variable gain amplifiers (VGAs) are used in a variety of remote sensing and communications equipment. Variable gain amplifiers deliver unmatched performance for signal chains that require high dynamic range. Applications ranging from ultrasound, radar, LIDAR, wireless communications, and speech analysis have utilized VGAs to deliver industry leading performance.
Variable gain amplifiers (VGAs) are used in a variety of remote sensing and communications equipment. Variable gain amplifiers deliver unmatched performance for signal chains that require high dynamic range. Applications ranging from ultrasound, radar, LIDAR, wireless communications, and speech analysis have utilized VGAs to deliver industry leading performance.
Viewing:
Category Details
Products in Category
Related Resources
Webcast
.Aug 22 2023
Newest RF and Microwave Component Technology to meet next generation wireless system needs
Design Tool
.Jan 16 2023
ADIsimRF
Webcast
.Aug 23 2022
Accelerating Design Process and Time-to-Market with Synopsys Saber Models for ADI Components

Video
. Jul 19 2022
ADL5580:10GHzの帯域幅、10dBのゲインに対応する完全差動型のADC用ドライバ
Webcast
.Apr 27 2022
Behavioral Sources, Parameters, and Expression Evaluation in LTspice

Video
. Jan 26 2022
利用ADI公司完整的精密技术信号链,轻松打造系统解决方案

Video
. Nov 5 2021
01:34ADI’s Complete Precision Signal Chains for Easy System Solutions

Video
. Sep 29 2021
ADL5580具有10 dB增益的全差分、10 GHz ADC驱动器

Video
. Sep 17 2021
CbMがスマート製造にもたらす効果――「Chalk Talk」でアナログ・デバイセズが解説

Video
. Aug 24 2021
ADA4355:高速光电检测器接收器μModule®
Related Tools
ADIsimRF
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
ADIsimRF
ADIsimPLL™
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsimPLL
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
{{toggleButtonDescription}}
{{newProjectTitle}}
{{projectNameErrorText}}