Subcategories

archive icon
Analog Devices input/output (I/O) port expanders provide protocol conversion and port expansion for popular serial communications protocols including RS-232 and USB. In addition, our smart card controllers cost-effectively read smart cards. Our I/O expanders increase the functionality of your microcontroller through incremental port expansion.
archive icon
Factories are expanding to enable Industry 4.0, buildings are getting smarter, and robotics are continually evolving. Such widespread innovation drives designers in various industries to optimize and enhance their products. Our industrial digital and analog input/output (I/O) IC portfolio provide the highest levels of robustness on the market with the highest integration and software configurability for a more flexible solution. High voltage industrial digital input (DI) and digital output (DO) signals (also called binary signals), typically range in magnitude from 0 V to 24 V. Digital I/O signals are used by industrial automation and control equipment, operating in harsh and noisy environments, to communicate on/off status between remote devices and controllers. Our industrial digital I/O ICs perform voltage level translation while providing circuit protection. Many also perform data serialization to allow economical operation through digital signal isolators. Analog I/O signals are used in both factory and build automation to enable smarter sensing and push intelligence at the edge. Our best-in-class analog input (AI), analog output (AO), and configurable analog input/output (CIO) ICs provide the highest levels of system accuracy in the market with per-channel software configurability. Factory calibration and robust integrated protection reduce overall system cost and size. Innovative designs decrease power consumption allowing operation of more channels without derating for ambient temperature. Key benefits: most robust solutions on the market with the highest integration; software configurability provides flexibility and reduces end product SKUs; and fast time to market with the best support in the industry.
archive icon

Advanced automotive cameras, displays, telemetrics, and infotainment systems demand a high speed, high bandwidth architecture to support better safety and performance in the car cabin of the future. Gigabit Multimedia Serial Link (GMSLâ„¢) technology provides a single-strand solution to transport all video in the car over a single, bidirectional cable that supports data transfer speeds up to 12 Gbps. Analog Devices, Inc. (ADI) offers a portfolio of lightweight, ASIL-certified solutions such as ADAS camera GMSL serializers, ADAS ECU GMSL deserializers, display source GMSL serializers, and display sink GMSL deserializers for a variety of applications in automotive and beyond.