MAX13085E

PRODUCTION

+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver

Part Models
5
1ku List Price
Starting From $1.92
Viewing:

Part Details

  • +5.0V Operation
  • Extended ESD Protection for RS-485 I/O Pins ±15kV Human Body Model
  • True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
  • Hot-Swap Input Structures on DE and active-low RE
  • Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission
  • Low-Current Shutdown Mode
  • Allow Up to 256 Transceivers on the Bus
  • Available in Industry-Standard 8-Pin SO and PDIP Packages
MAX13085E
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver
MAX13085E: Typical Half-Duplex RS-485 Network
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX13085E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed