MAX1087
150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN
Part Details
- Single-Supply Operation
- +3V (MAX1087/MAX1089)
- +5V (MAX1086/MAX1088)
- AutoShutdown Between Conversions
- Low Power
- 200µA at 150ksps
- 130µA at 100ksps
- 65µA at 50ksps
- 13µA at 10ksps
- 1.5µA at 1ksps
- 0.2µA in Shutdown
- True-Differential Track/Hold, 150kHz Sampling Rate
- Software-Configurable Unipolar/Bipolar Conversion (MAX1088/MAX1089 only)
- SPI, QSPI, MICROWIRE-Compatible Interface for DSPs and Processors
- Internal Conversion Clock
- 8-Pin SOT23 and 8-Pin TDFN Packages
The MAX1086–MAX1089 are low-cost, micropower, serial output 10-bit analog-to-digital converters (ADCs) available in a tiny 8-pin SOT23. The MAX1086/MAX1088 operate with a single +5V supply. The MAX1087/MAX1089 operate with a single +3V supply. The devices feature a successive-approximation ADC, automatic shutdown, fast wake-up (1.4µs), and a high-speed 3-wire interface. Power consumption is only 0.5mW (VDD = +2.7V) at the maximum sampling rate of 150ksps. AutoShutdown™ (0.1µA) between conversions results in reduced power consumption at slower throughput rates.
The MAX1086/MAX1087 provide 2-channel, single-ended operation and accept input signals from 0 to VREF. The MAX1088/MAX1089 accept true-differential inputs ranging from 0 to VREF. Data is accessed using an external clock through the 3-wire SPI™, QSPI™, and MICROWIRE™-compatible serial interface. Excellent dynamic performance, low-power, ease of use, and small package size, make these converters ideal for portable battery-powered data acquisition applications, and for other applications that demand low power consumption and minimal space.
Applications
- Automated Test Equipment (ATE)
- Automotive Passenger Compartment
- Automotive Sensors
- Industrial Sensor Transmitters/Transducers
- Industrial Sensor Transmitters/Transducers
- Motor and Motion Control
- Portable Patient Monitoring/Delivery
- Portable Test Meters
- Programmable Logic Controllers
- Sensor-Force
- Sensors-Pressure
- Test and Measurement Equipment
- X-Ray and Ultrasound Diagnostics
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters 11 | ||
MAX1286 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
MAX1287 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
MAX1288 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
MAX1115 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
MAX1116 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
MAX1117 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
MAX1118 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
MAX1119 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
MAX1085 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference |
MAX11618 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
MAX157 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX |
Product 2 | ||
MAX1289 | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs | |
MAX1392 | 1.5V to 3.6V, 357ksps, 1-Channel True-Differential/2-Channel Single-Ended, 10-Bit, SAR ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX1087 yet. Have something to say?
Start a Discussion on EngineerZone®