ADSP-SC58x and ADSP-2158x Series
Multicore SHARC+arm® SOC Delivers 26GFLOPS Performance at Under 2W for Advanced Real-Time Audio and Industrial Applications
Designed for a Wide Variety of Real-Time Applications
- Automotive, Consumer and Professional Audio
- Multi-axis motor control
- Energy distribution systems
- and other computationally intensive use cases
Featured Products
ADSP-SC589

The ADSP-SC589 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 24 giga-floating-point operations per second using two enhanced SHARC+® cores and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an ARM® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces includes Gigabit Ethernet, USB High-Speed, mobile storage (including SD/SDIO), PCI Express and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 500 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.8 Mbytes of fast on-chip SRAM and up to two DDR3/2/LP interfaces aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on both SHARC+ and ARM Cortex-A5 cores, as well as Micrium’s USB Host, USB Device and file system stacks running on the ARM Cortex-A5.
Analog Devices also provides the Linux Add-In for CrossCore Embedded Studio, a custom Linux board support package based on Buildroot, enabling customers interested in taking advantage of the communication stacks and application packages available for embedded Linux, running on the ARM Cortex-A5 core. Target Linux availability is September 2015 and to request, please complete the software request form and specify “Linux SC58x Support" in the Additional Comments field.
Applications
Automotive Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Industrial Automation
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
ADSP-SC587

The ADSP-SC587 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 24 giga-floating-point operations per second using two enhanced SHARC+® cores and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an ARM® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces includes Gigabit Ethernet, USB High-Speed, mobile storage (including SD/SDIO) and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 500 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.8 Mbytes of fast on-chip SRAM and up to two DDR3/2/LP interfaces aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on both SHARC+ and ARM Cortex-A5 cores, as well as Micrium’s USB Host, USB Device and file system stacks running on the ARM Cortex-A5.
Analog Devices also provides the Linux Add-In for CrossCore Embedded Studio, a custom Linux board support package based on Buildroot, enabling customers interested in taking advantage of the communication stacks and application packages available for embedded Linux, running on the ARM Cortex-A5 core. Target Linux availability is September 2015 and to request, please complete the software request form and specify “Linux SC58x Support" in the Additional Comments field.
The compatible ADSP-SC589 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSight™ from ARM.
Applications
Automotive Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Industrial Automation
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
ADSP-SC584

The ADSP-SC584 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 24 giga-floating-point operations per second using two enhanced SHARC+® cores and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an Arm® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces includes Gigabit Ethernet, USB High-Speed and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 500 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.8 Mbytes of fast on-chip SRAM and a DDR3/2/LP interface aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, Arm® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Analog Devices also provides the Linux Add-In for CrossCore Embedded Studio, a custom Linux board support package based on Buildroot, enabling customers interested in taking advantage of the communication stacks and application packages available for embedded Linux, running on the Arm Cortex-A5 core. Target Linux availability is September 2015 and to request, please complete the software request form and specify "Linux SC58x Support" in the Additional Comments field.
The ADSP-SC584 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSight™ from Arm.
Applications
Automotive Solutions
- Head-Unit and Cockpit ECU Solutions
- Premium Audio Amplifier Solutions
Consumer Technology Solutions
- Home Theater and Gaming Solutions
- Unified Communications (UC) and ProAV
Industrial Automation
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
ADSP-SC583

The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an ARM® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces includes Gigabit Ethernet, USB High-Speed and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 450 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.8 Mbytes of fast on-chip SRAM and a DDR3/2/LP interface aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical
requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on both SHARC+ and ARM Cortex-A5 cores, as well as Micrium’s USB Host, USB Device and file system stacks running on the ARM Cortex-A5.
Analog Devices also provides the Linux Add-In for CrossCore Embedded Studio, a custom Linux board support package based on Buildroot, enabling customers interested in taking advantage of the communication stacks and application packages available for embedded Linux, running on the ARM Cortex-A5 core. Target Linux availability is September 2015 and to request, please complete the software request form and specify “Linux SC58x Support" in the Additional Comments field.
The ADSP-SC584 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSightTM from ARM.
Applications
Automotive Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Industrial Automation
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
ADSP-SC582

The ADSP-SC582 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 21 giga-floating-point operations per second using one enhanced SHARC+® core and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an ARM® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces includes Gigabit Ethernet, USB High-Speed and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 450 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.1 Mbytes of fast on-chip SRAM and a DDR3/2/LP interface aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on both SHARC+ and ARM Cortex-A5 cores, as well as Micrium’s USB Host, USB Device and file system stacks running on the ARM Cortex-A5.
Analog Devices also provides the Linux Add-In for CrossCore Embedded Studio, a custom Linux board support package based on Buildroot, enabling customers interested in taking advantage of the communication stacks and application packages available for embedded Linux, running on the ARM Cortex-A5 core. Target Linux availability is September 2015 and to request, please complete the software request form at analog.com/srf and specify “Linux SC58x Support" in the Additional Comments field.
The compatible ADSP-SC584 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSight™ from ARM.
Applications
Aerospace and Defense Systems
- Missiles and Precision Munitions
Automotive Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Industrial Automation
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
ADSP-21587

The ADSP-21587 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 24 giga-floating-point operations per second using two enhanced SHARC+® cores and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 500 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.5 Mbytes of fast on-chip SRAM and up to two DDR3/2/LP interfaces aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on SHARC+.
The compatible ADSP-SC589 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSight™ from ARM.
Applications
Automotive Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Industrial Automation
- Intelligent Motion Control Solutions
ADSP-21584

The ADSP-21584 processor is part of the new, high-performance, power-efficient, real-time series that delivers greater than 24 giga-floating-point operations per second using two enhanced SHARC+® cores and advanced DSP accelerators (FFT, FIR, IIR). The ADSP-SC58x and ADSP-2158x series consume less than 2 watts, making the new processor line-up more than 5x more power efficient than previous SHARC products. This advantage provides industry leading digital signal processing performance for applications where thermal management sets the limit for power consumption, or where the higher costs and lower reliability of fans cannot be tolerated. Applications include automotive, consumer and professional audio, multi-axis motor control, and energy distribution systems.
The ADSP-2158x family is designed for applications where a DSP co-processor is exclusively needed and includes two SHARC+ cores and a peripheral set matched to a DSP core.
The new, code-compatible, enhanced SHARC+ core features clock-rate and power-efficiency improvements and adds instruction/data cache options, native double-precision floating-point support, and a number of other new instructions. Designed for low-power and using a low-leakage CMOS process, the ADSP-SC58x/2158x families deliver 500 MHz with 105°C environments in mind and provide a roadmap to future implementations at higher performance. More than 1.5 Mbytes of fast on-chip SRAM and a DDR3/2/LP interface aid efficient real-time performance while the memory subsystem includes major enhancements with advanced DMA engines for simultaneous data transfer.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity. The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today’s complex applications.
The ADSP-SC58x/2158x is supported by ADI’s award winning Crosscore® Embedded Studio development tool suite, providing design engineers with interactive, real-time development tools that help optimize their design and speed time to market.
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® & µC/OS-III® real-time kernels on SHARC+.
The compatible ADSP-SC584 EZ-KIT-Lite development board and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications. Working in tandem with CrossCore Embedded Studio, the emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors now utilizing CoreSight™ from ARM.
Applications
Automotive Solutions
- Head-Unit and Cockpit ECU Solutions
- Premium Audio Amplifier Solutions
Industrial Automation
- Intelligent Motion Control Solutions

Features and Benefits
Single-chip SOC Providing Optimized BOM Cost and Board Area Design
- Integrated dual SHARC+ floating-point DSP cores and arm® Cortex®-A5 processor
Class leading low power floating-pt DSP Performance at under 2W
- 6GFLOPs, 2.0GMACS Floating-pt SHARC+ DSP performance (2x 500MHz)
- 20GFLOPS FFT/iFFT Accelerator delivering over 5x SHARC core performance (5µsec 1024-pt cFFT with DMA)
- Enabling 105°C environments and reduced heat-sinks and no fans for increased reliability & robustness
Integrated & optimized low power connectivity engine (ADSP-SC58x series only)
- Industry standard arm® Cortex®-A5 (900DMIPS at 500 MHz) with FPU and Neon® DSP extensions
- Enhanced integrated peripherals including Gigabit Ethernet (w/AVB), MLB, USB, CAN, SDIO & PCIe
Targeting advanced floating-point real-time DSP applications
- Easy to use deterministic DSP coding at twice the previous SHARC performance
- Code compatible SHARC+ cores add double precision floating point support, byte addressability, optional L1-cache mode and branch prediction
- Large on-chip 640KB L1 SRAM/cache per SHARC+ core, 256KB shared L2 SRAM & advanced DMA features
- High performance external memory with up to dual-DDR3 interfaces
- Glue-less DSP Digital Audio Interfaces including 8x full SPORT (w/I2S), SPDIF & Sample Rate Converters
- Multiple serial interfaces including Quad SPI, I2C, UARTs
- Scalable multi-device support with high speed link-port or PCIe connectivity options
Advanced Security with Cryptographic accelerators and OTP Memory
- For IP protection, fast secure boot and secure network connectivity
Data Integrity with Parity or ECC protected SRAM and Fault Management Unit
Multiple ADSP-SC58x and ADSP-2158x Product Options
- One or two SHARC+ cores, with or without the arm® Cortex®-A5 processor, and various peripheral options
- Pin compatible options within two variants of a 19-mm × 19-mm (0.8mm pitch) cspBGA package
- Higher-pin-count full-featured version (529-Ball) or a cost-optimized, reduced pin-count option (349-Ball)
Advanced Easy-to-Use Development Tools
- CrossCore Embedded Studio (CCES) with optimized C/C++ compiler, DSP Libraries and project examples
- FreeRTOS real-time operating system on both SHARC+ and arm® Cortex®-A5 cores, as well as HCC Embedded USB Host, USB Device, and file system stacks running on the arm® Cortex®-A5.
- ADSP-SC58x EZ-KIT-Lite development boards with full reference schematics and PCB design details
- High speed JTAG emulators (ICE-1000/2000) facilitate the creation, test, and debug of advanced applications
Embedded Linux Support for arm® Cortex®-A5 core
- Yocto based distribution
- Full Linux SDK provided for seamless development
- A broad range of on-chip peripherals supported
- Ability to load and communicate with SHARC applications
Software and Development Tools
CrossCore® Embedded Studio

CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin®, SHARC® and Arm® processor families. Employing the latest generation of our mature code generations tools, this Eclipse™ based IDE provides seamless, intuitive C/C++ and assembly language editing, code-gen, and debug support.
CrossCore Embedded Studio also offers Blackfin and SHARC developers highly integrated add-in support for drivers, services, and algorithmic software modules. These include driver support for on chip and off chip peripherals, stacks for Ethernet and USB, a popular real time operating system and file system, and more. It provides an easy to use development framework which includes exceptional integrated multicore development and debug support.
Visit the CrossCore® Support Community CROSSCORE® Tools Support: |
Applicable Parts
ADSP-SC596
1 GHz SHARC+ DSP w/ Integrated Arm® Cortex®-A55
ADSP-SC598
Up to 1 GHz Dual-SHARC+ DSP w/ Integrated Arm® Cortex®-A55
ADSP-21594
Up to 1 GHz Dual-SHARC+® DSP with 2x 640KB L1, 2048KB Shared L2 SRAM
ADSP-21593
Up to 1GHz Dual-SHARC+® DSP with 2x 640KB L1, 2048KB Shared L2 SRAM, 400-Ball FCBGA
ADSP-SC594
Up to 1 GHz Dual-SHARC+® DSP w/ Integrated Arm® Cortex®-A5
ADSP-SC592
1 GHz SHARC+® DSP w/ Integrated Arm® Cortex®-A5
ADSP-21567
Up to 800MHz SHARC+ DSP with 640KB L1, 512KB Shared L2 SRAM, 400-Ball CSP_BGA
ADSP-21569
Up to 1GHz SHARC+ DSP with 640KB L1, 1024KB Shared L2 SRAM, 400-Ball CSP_BGA
ADSP-21566
400MHz SHARC+ DSP with 640KB L1, 256KB Shared L2 SRAM, 400-Ball CSP_BGA
ADSP-21565
Up to 1GHz SHARC+ DSP with 640KB L1, 1024KB Shared L2 SRAM, 120-lead LQFP_EP
ADSP-21563
Up to 800MHz SHARC+ DSP with 640KB L1, 512KB Shared L2 SRAM, 120-lead LQFP_EP
ADSP-21562
400MHz SHARC+ DSP with 640KB L1, 256KB Shared L2 SRAM, 120-lead LQFP_EP
ADSP-21160N
High Performance 32-Bit SHARC DSP, 100 MHz
ADSP-21161N
Low Cost 32-Bit SHARC DSP, 100 MHz
ADSP-21362
High Performance 32-Bit Floating-Point SHARC Processor for Automotive Audio
ADSP-21363
High-Performance 32-bit Floating-Point SHARC Processor for General Purpose Applications
ADSP-21364
High Precision 32-Bit Floating-Point SHARC Processor for Professional Audio
ADSP-21368
High-Performance 32-bit Floating-Point SHARC Processor for Professional Audio Applications
ADSP-21369
High-Performance 32-bit Floating-Point SHARC Processor for General Purpose Applications
ADSP-21371
High-Performance 32-bit Floating-Point SHARC Processor for Automotive Audio
ADSP-21375
High-Performance 32-bit Floating-Point SHARC Processor
ADSP-21469
High Performance Fourth Generation DSP
ADSP-21477
High Performance Fourth Generation DSP
ADSP-21478
High Performance Fourth Generation DSP
ADSP-21488
High Performance Fourth Generation DSP
ADSP-21489
High Performance Fourth Generation DSP
ADSP-21571
Dual-core SHARC+ DSP (w/768KB L1), 1MB Shared L2, 176-LQFP
ADSP-21573
Dual-core SHARC+ DSP (w/768KB L1), 1MB Shared L2, DDR, 400-cspBGA
ADSP-21583
Dual-core SHARC+ DSP, DDR, 349-cspBGA
ADSP-21584
Dual-core SHARC+ DSP, DDR, 349-cspBGA
ADSP-21587
Dual-core SHARC+ DSP, dual DDR, 529-cspBGA
ADSP-BF504
Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
ADSP-BF504F
Blackfin with Executable Flash and Optimized Peripheral Set for Industrial and General Purpose Applications
ADSP-BF506F
Blackfin with Executable Flash, A to D Converter and Optimized Peripheral Set for Industrial and General Purpose Applications
ADSP-BF512
Low Power Blackfin with Consumer Devices Connectivity
ADSP-BF512F
Low Power Blackfin with Consumer Devices Connectivity
ADSP-BF514
Low Power Blackfin with Consumer Devices Connectivity
ADSP-BF514F
Low Power Blackfin with Consumer Devices Connectivity
ADSP-BF516
Low Power Blackfin with Advanced Embedded Connectivity
ADSP-BF516F
Low Power Blackfin with Advanced Embedded Connectivity
ADSP-BF518
Low Power Blackfin with Advanced Embedded Connectivity
ADSP-BF518F
Low Power Blackfin with Advanced Embedded Connectivity
ADSP-BF522C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF523
Low Power Blackfin Processor with Advanced Peripherals
ADSP-BF523C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF524
Low Power Blackfin Processor with Advanced Peripherals and Low Standby Power
ADSP-BF524C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF525
Low Power Blackfin Processor with Advanced Peripherals
ADSP-BF525C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF526
Low Power Blackfin Processor with Advanced Peripherals and Low Standby Power
ADSP-BF526C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF527
Low Power Blackfin Processor with Advanced Peripherals
ADSP-BF527C
Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC
ADSP-BF532
400 MHz High Performance Blackfin Processor
ADSP-BF533
High Performance General Purpose Blackfin Processor
ADSP-BF534
Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications
ADSP-BF536
Blackfin Processor with Embedded Network Connectivity
ADSP-BF537
Blackfin Processor with Embedded Network Connectivity
ADSP-BF539F
Blackfin Processor for Automotive Navigation, Entertainment and Audio Systems
ADSP-BF542
High Performance Convergent Multimedia Blackfin Processor
ADSP-BF547
High Performance Convergent Multimedia Blackfin Processor
ADSP-BF549
High Performance Convergent Multimedia Blackfin Processor
ADSP-BF561
Blackfin Symmetric Multi-Processor for Consumer Multimedia
ADSP-BF592
Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
ADSP-BF606
Blackfin Dual-Core Processor up to 800 MHz for High Performance Digital Signal Processing Applications
ADSP-BF607
Blackfin Dual-Core Processor up to 1GHz for High Performance Digital Signal Processing Applications
ADSP-BF608
Blackfin Dual-Core Processor up to 1GHz with Hardware Support for VGA Video Analytics
ADSP-BF609
Blackfin Dual-Core Processor up to 1GHz with Hardware Support for HD Video Analytics
ADSP-BF701
Low Power 200MHz Blackfin+ Embedded Processor with 128KByte L2 SRAM & DDR2/LPDDR Interface
ADSP-BF703
Low Power 400MHz Blackfin+ Embedded Processor with 256KByte L2 SRAM & DDR2/LPDDR Interface
ADSP-BF705
Low Power 400MHz Blackfin+ Embedded Processor with 512KByte L2 SRAM & DDR2/LPDDR Interface
ADSP-BF706
Low Power 400MHz Blackfin+ Embedded Processor with 1MByte L2 SRAM
ADSP-BF707
Low Power 400MHz Blackfin+ Embedded Processor with 1MByte L2 SRAM & DDR2/LPDDR Interface
ADSP-SC570
Single-core SHARC+ (w/384KB L1), arm® Cortex-A5, 1MB Shared L2, 10/100 Ethernet, 176-LQFP
ADSP-SC571
Dual-core SHARC+ (w/768KB L1), arm® Cortex-A5, 1MB Shared L2, 10/100 Ethernet, 176-LQFP
ADSP-SC572
Single-core SHARC+ (w/384KB L1), arm® Cortex-A5, 1MB Shared L2, DDR, Gigabit Ethernet, USB, SDIO, 400-cspBGA
ADSP-SC573
Dual-core SHARC+ (w/768KB L1), arm® Cortex-A5, 1MB Shared L2, DDR, Gigabit Ethernet, USB, SDIO, 400-cspBGA
ADSP-SC582
Single-core SHARC+ and ARM Cortex-A5 SOC, DDR, Ethernet, USB, 349-cspBGA
ADSP-SC583
Dual-core SHARC+ and ARM Cortex-A5 SOC, DDR, Ethernet, USB, 349-cspBGA
ADSP-SC584
Dual-core SHARC+ and Arm Cortex-A5 SOC, DDR, Ethernet, USB, 349-cspBGA
ADSP-SC587
Dual-core SHARC+ and ARM Cortex-A5 SOC, dual DDR, 2xEthernet, 2xUSB, SDIO, 529-cspBGA
ADSP-SC589
Dual-core SHARC+ and ARM Cortex-A5 SOC, dual DDR, 2xEthernet, 2xUSB, SDIO, PCIe, 529-cspBGA
ADuCM3027
Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory
ADuCM3029
Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory
ADuCM4050
Ultra Low Power ARM Cortex-M4F MCU with Integrated Power Management
ADSP-21561
Up to 1 GHz SHARC+ DSP with 1536 KB Shared L2 SRAM
ADSP-21560
800 MHz SHARC+ DSP with 1024 KB Shared L2 SRAM
ADSP-21564
Up to 1 GHz SHARC+ DSP with 2048KB Shared L2 SRAM
ADSP-21835
Up to 1 GHz SHARC®-FX DSP
ADSP-SC834
Up to 800 MHz SHARC®-FX DSP w/ Integrated Arm® Cortex®-M33
ADSP-SC835
Up to 1 GHz SHARC®-FX DSP w/ Integrated Arm® Cortex®-M33
ADSP-21568
1 GHz SHARC+ DSP with 2048KB Shared L2 SRAM
ADSP-21834
Up to 800 MHz SHARC®-FX DSP
ADSP-21836
Up to 800 MHz SHARC®-FX DSP
ADSP-21837
Up to 1 GHz SHARC®-FX DSP
Applications
Consumer Technology Solutions
- Home Theater and Gaming Solutions
- Unified Communications (UC) and ProAV
Linux Add-In for ADSP-SC5xx

The Linux Add-In for ADSP-SC5xx provides users with the open, flexible world of Linux coupled with the world-class integrated development environment (IDE) of Analog Devices CrossCore Embedded Studio.
The Linux Add-In for ADSP-SC5xx includes pre-built images that allow users to easily deploy a highly configured Bootloader, Kernel and filesystem on to the ADSP-SC589, ADSP-SC584 and ADSP-SC573 EZ-Kit, providing users with application level access to the peripherals available on the EZ-Kit. Supported drivers include USB, SPORT, I2C, Link Port, SPDIF, CAN, SD Card and Ethernet. Sources for the Kernel and file system are also provided and are easily re-configurable for user developed hardware.
FreeRTOS for Analog Devices Processors

FreeRTOS is a free, scalable real-time operating system. This product supports for the Analog Devices ADSP-BF7xx, ADSP-215xx and ADSP-SC5xx (ARM Cortex-A5, ARM Cortex-A55 and SHARC+ cores) processor families.
FreeRTOS is a low memory operating system developed for embedded systems. It supports many common operating system concepts such as timers, events, mutexes, semaphores tasks and semaphores; all of which can be created dynamically or statically. It has a scheduler which can be configured to be preemptive or co-operative, with optional time slicing.
FreeRTOS is royalty free and is provided with non-GPL licensing.
FreeRTOS for Analog Devices Processors is supported by the CrossCore Embedded Studio development environment.
FreeRTOS for Analog Devices Processors is available as source from GitHub, or via an Add-In for CrossCore Embedded Studio which simplifies creation and configuration.
Tuxera (HCC) TCP/IP Stack

An innovative approach to design has resulted in a TCP/IP stack with an extremely high-speed data transfer rate, with minimal system resource requirements. Tests have shown that packet processing runs up to four times faster than comparable embedded stacks, while using around 14 KB of ROM, in a typical application scenario.
RAM requirements can vary widely depending on application needs but are typically as low as 12kB. It is possible, with a minimum configuration UDP application, to use less than 5kB of ROM and a few hundred bytes of RAM (plus network buffers).
Please visit Tuxera's HCC Embedded Networking Page for more details and the demonstration projects for ADSP-SC573, ADSP-SC589, ADSP-SC594, and ADSP-SC598 page to find free demonstration projects for the ADSP-SC57x, ADSP-SC58x, and ADSP-SC59x processors
.Tuxera (HCC) USB Device and Host Stacks

The USB Host stack is scalable. It includes many host class drivers that enable an embedded host to control a variety of USB devices including pen-drives, printers, audio devices, joysticks, virtual serial ports and network interfaces. It supports EHCI, OHCI, and non-standard USB host controllers.
The USB Device stack allows developers to integrate USB device functionality into their embedded devices. It includes many device class drivers that give the device functional possibilities, including operating as a pen-drive, virtual serial port, joystick, audio system or a network card.
HCC Embedded also provides a full software OTG Stack that supports the SRP and HNP protocols to negotiate between two connected devices in order to decide which of them operates as the host.
Please visit Tuxera's HCC Embedded USB Overview page for more details and the demonstration projects for ADSP-SC573, ADSP-SC589, ADSP-SC594, and ADSP-SC598 page to find free demonstration projects for the ADSP-SC57x, ADSP-SC58x, and ADSP-SC59x processors.
Tuxera (HCC) FAT File System

HCC Embedded's FAT from Tuxera can interface with any type of sector-based media. Typically, this might be an SD/MMC card, Compact Flash card, or USB pen drive, but it can be any device that is arranged as an array of logical sectors.
Please visit Tuxera's HCC Embedded FAT page for more details and the demonstration projects for ADSP-SC573, ADSP-SC589, ADSP-SC594, and ADSP-SC598 page to find free demonstration projects for the ADSP-SC57x, ADSP-SC58x, and ADSP-SC59x processors.
Evaluation Kits
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.
The centerpiece of the SHARC Audio Module is the Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for audio processing which incorporates dual SHARC+ DSP cores and an ARM core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.
While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.
In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.
This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.
In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.
Applicable Parts
LT8609
LT8609A
LT8609B
42V, 3A Synchronous Step-Down Regulator with 2.5µA Quiescent Current
ADM6315
Open-Drain Microprocessor Supervisory Circuit in 4-Lead SOT-143
ADP1752
800mA Low-Vin LDO Regulator
ADP5054
Quad Buck Regulator Integrated Power Solution
ADP7104
20 V, 500 mA, Low Noise, CMOS LDO
ADSP-SC589
Dual-core SHARC+ and ARM Cortex-A5 SOC, dual DDR, 2xEthernet, 2xUSB, SDIO, PCIe, 529-cspBGA
ADAU1761
SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Applications
Consumer Technology Solutions
- Smart Home Solutions
- Hearable and Wearable Solutions
- Unified Communications (UC) and ProAV
Automotive Solutions
- Electric Vehicle Powertrain Solutions
- Telematics, eCall, and Networking Solutions
- Premium Audio Amplifier Solutions
- Head-Unit and Cockpit ECU Solutions
Intelligent Building Solutions
- Surveillance Camera Solutions
Healthcare Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Computed Tomography Solutions
- Digital X-Ray Solutions
- Ultrasound Solutions
- Therapy Device Solutions for Healthcare
Aerospace and Defense Systems
- mmWave Sensing and Imaging
- Aerospace and Defense Radar Systems
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Wireless Communication Solutions
- Wireless Infrastructure Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Predictive Maintenance Solutions
A2B Audio Bus Technology
Latest Resources
-
Processor Manual
SHARC+ Core Programming Reference
Evaluation Design File
Application Note
- EE-399: The Linux Run-Time SHARC Loader on ADSP-SC57x/SC58x Processors ( 3) PDF
- EE-375: Migrating Legacy SHARC to ADSP-SC58x/2158x SHARC+ Processors ( 1) PDF
- EE-378: Processor Comparison Guide (ADSP-BF60x/BF70x vs ADSP-SC58x/2158x) ( 1) PDF
- EE-377: Using MCAPI/MDMA for ADSP-SC58x Dual-SHARC Audio Talkthrough ( 2) PDF