Overview
Features and Benefits
- ADSP-SC589 Floating-Point SHARC® Processor
- Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
- Two 2Gbit DDR3 memories
- 512Mbit SPI flash memory
- 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
- AD2428W A2B® Transceiver
- Multi-channel low-latency audio interface
- 1/8“ stereo jacks
- Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
- Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
- UART (for MIDI & more)
- S/PDIF
- Gigabit Ethernet
- USB OTG & HS
Product Details
The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.
The centerpiece of the SHARC Audio Module is the Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for audio processing which incorporates dual SHARC+ DSP cores and an ARM core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.
While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.
In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.
This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.
In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.
Markets and Technologies
Applicable Parts
Package Contents
- ADZS-SC589-MINI Main Board
- ADZS-ICE-1000 Emulator
- Ethernet Cable
- Micro USB Cable
- 12 V Power Supply
Documentation & Resources
-
SHARC Audio Module Hardware Reference Manual9/6/2018WIKI
-
SHARC Audio Module Bare Metal Framework9/6/2018WIKI
-
Getting Started with the SHARC Audio Module9/6/2018WIKI
-
SHARC Audio Module Overview9/6/2018WIKI
-
ADSP-SC58x/ADSP-2158x SHARC+ Processor Hardware Reference (Rev 1.0)4/28/2016PDF18 M
-
低コストハーネスで実現する次世代高機能BUS6/6/2025
-
SHARC音频模块:安装和配置裸机框架6/6/2025
-
SHARC音频模块:在裸机框架中使用共享内存6/6/2025
-
SHARC音频模块:裸机框架的结构6/6/2025
-
SHARC音频模块:关于裸机框架6/6/2025
-
SHARC音频模块:进一步配置裸机框架6/6/2025
-
SHARC Audio Module: Installing and Configuring the Bare Metal Framework6/6/2025
-
SHARC Audio Module: About the Bare Metal Framework6/6/2025
-
SHARC Audio Module: The Structure of the Bare Metal Framework6/6/2025
-
SHARC Audio Module: Using Shared Memory in the Bare Metal Framework6/6/2025
-
SHARC Audio Module: Further Configuring the Bare Metal Framework6/6/2025