MAX7319

PRODUCTION

I²C Port Expander with Eight Inputs and Maskable Transition Detection

Best-Suited Port Expander to Monitor Transient Changes at the Inputs for Data-Sensitive Applications with Wide Operating Voltage and Temperature Ranges

Part Models
4
1ku List Price
Starting From $2.14
Viewing:

Part Details

  • 400kHz, +5.5V-Tolerant I²C Serial Interface
  • +1.71V to +5.5V Operating Voltage
  • Eight Input Ports with Maskable, Latching Transition Detection
  • Input Ports are Overvoltage Protected to +6V
  • Transient Changes are Latched, Allowing Detection Between Read Operations
  • Active-Low INT Output Alerts Change on Any Selection of Inputs
  • AD0 and AD2 Inputs Select from 16 Slave Addresses
  • Low 0.6µA (typ) Standby Current
  • -40°C to +125°C
MAX7319
I²C Port Expander with Eight Inputs and Maskable Transition Detection
MAX7319: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 2
MAX4420 PRODUCTION High-Speed, 6A MOSFET Driver (Noninverting)
MAX4429 PRODUCTION High-Speed, 6A MOSFET Driver (Noninverting)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

Software Development 1

Latest Discussions

No discussions on MAX7319 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed