MAX7034

PRODUCTION

315MHz/434MHz ASK Superheterodyne Receiver

300MHz to 450MHz Superheterodyne ASK Receiver with Integrated Image Rejection Operates Up to +125°C

Part Models
4
1ku List Price
Starting From $2.44
Viewing:

Part Details

  • Optimized for 315MHz or 433.92MHz Band
  • Operates from Single +3.3V/+5.0V Supply
  • Selectable Image-Rejection Center Frequency
  • Selectable x64 or x32 fLO/fXTAL Ratio
  • Low (< 6.7mA) Operating Supply Current
  • < 3.0µA Low-Current Power-Down Mode for Efficient Power Cycling
  • 250µs Startup Time
  • Built-In 44dB RF Image Rejection
  • Excellent Receive Sensitivity Over Temperature
  • -40°C to +125°C Operation
  • -40°C to +105°C Operation (3.0V to 3.6V Supply)
  • AEC-Q100 Qualified
MAX7034
315MHz/434MHz ASK Superheterodyne Receiver
MAX7034: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 3
MAX1473 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
MAX1470 PRODUCTION 315MHz Low-Power, +3V Superheterodyne Receiver
MAX7033 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with AGC Lock
RF Transmitters 2
MAX7044 PRODUCTION 300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter
MAX1472 PRODUCTION 300MHz-to-450MHz Low-Power, Crystal-Based ASK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7034EVKIT-433

Evaluation Kit for the MAX7034

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with the Addition of an Antenna

Product Details

The MAX7034 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7034 superheterodyne receiver. It enables testing of the device’s RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user’s embedded design for easy data decoding.

The MAX7034 EV kit comes in two versions: 315MHz and 433.92MHz. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz. In addition, the received data rate can be adjusted from 0 to 66kbps by changing three more components.

For easy implementation into the customer’s design, the MAX7034 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time to market. The EV kit Gerber files are available for download at www.maximintegrated.com.

MAX7034EVKIT-315

Evaluation Kit for the MAX7034

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with the Addition of an Antenna

Product Details

The MAX7034 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7034 superheterodyne receiver. It enables testing of the device’s RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user’s embedded design for easy data decoding.

The MAX7034 EV kit comes in two versions: 315MHz and 433.92MHz. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz. In addition, the received data rate can be adjusted from 0 to 66kbps by changing three more components.

For easy implementation into the customer’s design, the MAX7034 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time to market. The EV kit Gerber files are available for download at www.maximintegrated.com.

MAX7034EVKIT-433
Evaluation Kit for the MAX7034
MAX7034EVKIT-315
Evaluation Kit for the MAX7034

Reference Designs

LFRD014
Tube Motor Receiver Reference Design
5390fig00

Latest Discussions

No discussions on MAX7034 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed