MAX6681
MAX6681
PRODUCTION±1°C Fail-Safe Remote/Local Temperature Sensors with SMBus Interface
- Part Models
- 2
- 1ku List Price
- Starting From $4.98
Viewing:
Part Details
- Two Alarm Outputs: Active-Low ALERT and Active-Low OVERT
- Pin-Programmable Threshold for Active-Low OVERT Limit
- Programmable Under/Overtemperature Active-Low ALERT Limit
- Dual Channel: Measures Remote and Local Temperature
- 11-Bit, 0.125°C Resolution for Remote Temperature Measurements
- High Accuracy ±1°C (max) from +60°C to +100°C (Remote)
- No Calibration Required
- SMBus/I²C-Compatible Interface
- SMBus Timeout Prevents SMBus Lockup
The MAX6680/MAX6681 are precise, two-channel digital thermometers. Each accurately measures the temperature of its own die and one remote PN junction and reports the temperature on a 2-wire serial interface. The remote junction can be a diode-connected transistor like the low-cost NPN type 2N3904 or PNP type 2N3906. The remote junction can also be a common-collector PNP, such as a substrate PNP of a microprocessor.
The MAX6680/MAX6681 include pin-programmable default temperature thresholds for the active-low OVERT output, which provides fail-safe clock throttling or system shutdown. In addition, the devices are pin programmable to select whether the active-low OVERT output responds to either the local, remote, or both temperatures.
The 2-wire serial interface accepts standard System Management Bus (SMBus™) commands such as Write Byte, Read Byte, Send Byte, and Receive Byte to read the temperature data and program the alarm thresholds and conversion rate. The MAX6680/MAX6681 can function autonomously with a programmable conversion rate, which allows the control of supply current and temperature update rate to match system needs. For conversion rates of 4Hz or less, the remote sensor temperature can be represented in extended mode as 10 bits + sign with a resolution of 0.125°C. When the conversion rate is 8Hz, output data is 7 bits + sign with a resolution of 1°C. The MAX6680/MAX6681 also include an SMBus timeout feature to enhance system reliability.
The MAX6681 is an upgrade to the MAX6654. The MAX6680/MAX6681 remote accuracy is ±1°C with no calibration needed. They are available in a 16-pin QSOP package and operate throughout the -55°C to +125°C temperature range.
Applications
- Desktop Computers
- Notebook Computers
- Servers
- Thin Clients
- Workstations
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6681MEE+ | 16-QSOP-150_MIL | ||
MAX6681MEE+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX6681 yet. Have something to say?
Start a Discussion on EngineerZone®