MAX5322

PRODUCTION

±10V, Dual, 12-Bit, Serial, Voltage-Output DAC

Part Details

  • Unipolar or Bipolar Output-Voltage Ranges
    • Unipolar: 0 to +2 x VREF (Single or Dual Supply)
    • Bipolar: -2 x VREF to +2 x VREF (Dual Supply)
  • Guaranteed INL ≤ ±1 LSB (max)
  • Guaranteed Monotonic: DNL ≤ ±1 LSB (max)
  • 10µs Settling Time to 0.5 LSB
  • Low 2.8µA Shutdown Current
  • Fast 10MHz SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • Power-On Reset Sets DAC Output to 0V
  • Schmitt Trigger Inputs for Direct Optocoupler Interface
  • Serial-Data Output Allows Daisy-Chaining of Devices
  • 28-Pin SSOP (8mm x 10mm)
MAX5322
±10V, Dual, 12-Bit, Serial, Voltage-Output DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital-to-Analog Converters (DACs) 1
MAX5312 Obsolete ±10V, 12-Bit, Serial, Voltage-Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5322 yet. Have something to say?

Start a Discussion on EngineerZone®