MAX5214

PRODUCTION

14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface

Save Application Power and Board Space with Less than 80µA IQ and 3mm x 5mm, 8-Pin µMAX Package

Part Models
2
1ku List Price
Starting From $3.09

Part Details

  • Low-Power Consumption (80µA max)
  • 14-/16-Bit Resolution in a 3mm x 5mm, 8-Pin µMAX Package
  • Relative Accuracy
    • ±0.40 LSB INL (MAX5214, 14-Bit typ, ±1 LSB max)
    • ±1.2 LSB INL (MAX5216, 16-Bit typ, ±4 LSB max)
  • Guaranteed Monotonic Over All Operating Ranges
  • Low Gain and Offset Error
  • Wide 2.7V to 5.5V Supply Range
  • Rail-to-Rail Buffered Output Operation
  • Safe Power-On Reset (POR) to Zero DAC Output
  • Fast 50MHz, 3-Wire, SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Asynchronous Active-Low CLR Clears DAC Output to Code 0
  • High Reference Input Resistance for Power Reduction
  • Buffered Voltage Output Directly Drives 10kΩ Loads
MAX5214
14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters 5
MAX5141 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs
MAX5138 PRODUCTION Low-Power, Single, 16-/12-Bit, Buffered Voltage-Output DACs
MAX5441 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX5143 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs
MAX541 PRODUCTION +5V, Serial-Input, Voltage-Output 16-Bit DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX5214 yet. Have something to say?

Start a Discussion on EngineerZone®