MAX31785

PRODUCTION

6-Channel Intelligent Fan Controller

Intelligent Fan Controller Cost-Effectively Improves System Energy Efficiency and Reliability

Part Models
4
1ku List Price
Starting From $4.56

Part Details

  • Six Independent Channels of Fan Control
    • Supports 3-Wire and 4-Wire Fans
    • Automatic Closed-Loop Fan Speed Control
    • RPM- or PWM-Based Control
    • Optional Manual Mode Control
    • Fast and Slow PWM Frequency Options
    • Staggered Fan Spin-Up Eases Power-Supply Stress
    • Dual Tachometer (12-Fan Support)
    • Fan-Fault Detection
    • Fan-Health Status Meter
    • Nonvolatile Fan Operating Run Time Meter
  • Supports Up to 11 Temperature Sensors
    • Up to Six External Thermal Diodes with Automatic Series Resistance Cancellation
    • One Internal Temperature Sensor
    • Up to Four I²C Digital Temperature Sensors
    • Fault Detection on All Temperature Sensors
  • Available 6-Channel ADC to Measure Remote Voltages
  • PMBus™-Compliant Command Interface
  • I²C/SMBus-Compatible Serial Bus with Bus Timeout Function
  • On-Board Nonvolatile Fault Logging and Default Configuration Setting
  • No External Clocking Required
  • +3.3V Supply Voltage
MAX31785
6-Channel Intelligent Fan Controller
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 1
MAX31782 System Management Microcontroller
Power System Managers & Sequencers 1
MAX34441 Obsolete PMBus 5-Channel Power-Supply Manager and Intelligent Fan Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX31785 yet. Have something to say?

Start a Discussion on EngineerZone®