MAX31782

System Management Microcontroller

Industry's First Microcontroller with Six Independent Channels of Closed-Loop Fan Control

Viewing:

Part Details

  • MAXQ20, High-Performance, 16-Bit µC
  • Efficient C-Language Programming
  • 36KWords Total Program Memory
    • 32KWords Flash Program Memory
    • 4KWords ROM Program Memory
  • 1KWords Data RAM
  • 12-Bit ADC with 7-Input Mux for Temperature and Voltage Monitoring
  • Temperature Measurement Analog Front-End
    • 0.125°C Resolution
    • Diode Series Resistance Cancellation
  • Six Timer/Fan Tachometer Inputs
  • Six 16-Bit PWM Outputs for Fan Speed or D/A Applications
  • 5-Bit GPIO Ports
  • SMBus/I²C-Compatible Slave Interface for Host Communication with Password-Protected Flash Programming
  • I²C-Compatible Master Interface for Slave Expansion
  • Power-On Reset and Brownout Monitors
  • JTAG Port Supports In-System Debug and Flash Programming
  • Internal Oscillator Requires No Crystal
  • 2.7V to 5.5V Operating Voltage Range
MAX31782
System Management Microcontroller
MAX31782: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX31782 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed