MAX1864

Obsolete

xDSL/Cable Modem Triple/Quintuple Output Power Supplies

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 4.5V to 28V Input Voltage Range
  • Master DC-DC Step-Down Converter
    • Preset 3.3V or Adjustable (1.236V to 0.8 x VIN) Output Voltage
    • Fixed-Frequency (100kHz/200kHz) PWM Controller
    • No Current-Sense Resistor
    • Adjustable Current Limit
    • 95% Efficient
  • Two (MAX1864)/Four (MAX1865) Analog Gain Blocks
    • Positive Analog Blocks Drive Low-Cost PNP Pass Transistors to Build Positive Linear Regulators
    • Negative Analog Block (MAX1865) Drives a Low-Cost NPN Pass Transistor to Build a Negative Linear Regulator
  • Power-Good Indicator
  • Soft-Start Ramp for All Positive Regulators
MAX1864
xDSL/Cable Modem Triple/Quintuple Output Power Supplies
MAX1864, MAX1865: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1864 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed