MAX17083

Obsolete

Low-Voltage, Internal Switch, Step-Down Regulator

Saves Price and Board Space—Internal 5A Step-Down Regulator

Viewing:

Part Details

  • Fixed-Frequency, Current-Mode Controller
  • 2.4V to 5.5V Input Range
  • Internal 5A Step-Down Regulator
  • Internal BST Switch
  • Fault Protection: Undervoltage, Overvoltage, Thermal, Peak Current Limit
  • Enable Input and Power-Good Output
  • Voltage-Controlled Soft-Start
  • High-Impedance Shutdown
  • < 1µA (typ) Shutdown Current
MAX17083
Low-Voltage, Internal Switch, Step-Down Regulator
MAX17083: Standard Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX17083EVKIT

Evaluation Kit for the MAX17083

Features and Benefits

  • 2.4V to 5.5V Input Range
  • Configured for 1.1V Output Voltage
  • Adjustable Output-Voltage Range (0.75V to 2.7V)
  • 5A Output Current
  • 90% Efficiency (VIN = 3.3V, VOUT = 1.1V at 2A)
  • 1MHz Switching Frequency
  • Pin-Selectable Four-Level Switching Frequency (500kHz, 750kHz, 1MHz, and 1.5MHz)
  • Enable Input
  • Power-Good Output Indicator (POK)
  • Low-Profile Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX17083 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the typical 5A application circuit of the MAX17083. The MAX17083 is a DC-DC converter that steps down the system's 3.3V or 5V input supply for low-voltage, low-power applications.

The MAX17083 EV kit provides a 1.1V output voltage from a 2.4V to 5.5V input range. It delivers up to 5A output current while achieving greater than 90% efficiency. Programmed through jumper JU4, the EV kit operates at 1MHz switching frequency and has superior line- and load-transient response. The EV kit also allows the evaluation of other adjustable output voltages from 0.75V to 2.7V, by varying the SET pin and changing resistors R3 and R4.

Applications

  • Low-Power Architectures
  • Netbook and Nettop PCs
  • Notebook and Subnotebook Computers
  • PDAs and Mobile Communicators
  • Portable Gaming
  • Ultra-Mobile PCs

MAX17083EVKIT
Evaluation Kit for the MAX17083

Latest Discussions

No discussions on MAX17083 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed