DS75
DS75
PRODUCTIONDigital Thermometer and Thermostat
- Part Models
- 6
- 1ku List Price
- Starting From $1.64
Viewing:
Part Details
- Temperature Measurements Require No External Components
- Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
- ±2°C Accuracy Over a -25°C to +100°C Range
- Thermometer Resolution is User-Configurable from Nine (Default) to 12 Bits (0.5°C to 0.0625°C Resolution)
- 9-Bit Conversion Time is 150ms (Max)
- Thermostatic Settings are User-Definable
- Data is Read/Written Via 2-Wire Serial Interface (SDA and SCL Pins)
- Multidrop Capability Simplifies Distributed Temperature-Sensing Applications
- Wide Power-Supply Range (+2.7V to +5.5V).
- Pin/software Compatible with the LM75
- Available in 8-Pin µMAX® and SO Packages. See Table 1 for Ordering Information
- Applications Include Personal Computers, Cellular Base Stations, Office Equipment, or Any Thermally Sensitive System
The DS75 digital thermometer and thermostat provides 9, 10, 11, or 12-bit digital temperature readings over a -55°C to +125°C range with ±2°C accuracy over a -25°C to +100°C range. At power-up, the DS75 defaults to 9-bit resolution for software compatibility with the LM75. Communication with the DS75 is achieved via a simple 2-wire serial interface. Three address pins allow up to eight DS75 devices to operate on the same 2-wire bus, which greatly simplifies distributed temperature sensing applications.
The DS75 thermostat has a dedicated open-drain output (O.S.) and programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S is activated. There are two thermostatic operating modes that control thermostat operation based on user-defined trip-points (TOS and THYST).
A block diagram of the DS75 is shown in Figure 1 and detailed pin descriptions are given in Table 2.
Applications
- Any Thermally Sensitive System
- Cell Phone Base Stations
- Office Equipment
- Personal Computing
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS75S+ | Small-Outline IC, Narrow (0.15in) | ||
DS75S+T&R | Small-Outline IC, Narrow (0.15in) | ||
DS75S-C11+ | Small-Outline IC, Narrow (0.15in) | ||
DS75U+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS75U+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
DS75U-C12+T&R | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 14, 2019 - 1702D ASSEMBLY |
||
DS75S+ | PRODUCTION | |
DS75S+T&R | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
DS75S-C11+ | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Temperature Sensors 1 | ||
DS1775 | PRODUCTION | Digital Thermometer and Thermostat in SOT23 |
Analog to Digital Converters 3 | ||
DS7505 | PRODUCTION | High-Precision Digital Thermometer and Thermostat |
DS75LX | PRODUCTION | Digital Thermometer and Thermostat with Extended Addressing |
DS75LV | PRODUCTION | Digital Thermometer and Thermostat |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on DS75 yet. Have something to say?
Start a Discussion on EngineerZone®