DS2482-100

PRODUCTION

Single-Channel 1-Wire Master

I²C to 1-Wire Bridge Device that Interfaces Directly to Standard (100kHz max) or Fast (400kHz max) I²C Masters to Perform Bidirectional Protocol Conversion Between the I²C Master and Any Downstream 1-Wire Slave Device

Part Models
4
1ku List Price
Starting From $1.18
Viewing:

Part Details

  • Allows Easy Interface Between a I2C Microport and a 1-Wire Slave
    • I2C Host Interface Supports 100kHz and 400kHz I2C Communication Speeds
    • 1-Wire Master IO with Selectable Active or Passive 1-Wire Pullup
    • Provides Reset/Presence, 8-Bit, Single-Bit, and 3-Bit 1-Wire IO Sequences
    • Standard and Overdrive 1-Wire Communication Speeds
    • Two Address Inputs for I2C Address Assignment
  • Minimizes Line Noise Reducing System EMI
    • Slew-Controlled 1-Wire Edges
  • Supports EEPROMs, Temperature Sensors, or Other 1-Wire Slaves That Have Momentary High Source Current Modes
    • Strong 1-Wire Pullup Provided by an Internal Low-Impedance Signal Path
    • PCTLZ Output to Optionally Control an External MOSFET for Stronger Pullup Requirements
  • Operating Range: 2.9V to 5.5V, -40°C to +85°C
  • 8-Pin (150 mils) SO and 8-Bump WLP Packages
DS2482-100
Single-Channel 1-Wire Master
DS2482-100: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 2
DS2482-800 PRODUCTION 8-Channel 1-Wire Master
DS2480B PRODUCTION Serial to 1-Wire Line Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS28EA00EVKIT

Evaluation Kit for the DS28EA00

Features and Benefits

  • Easy Setup
  • Stand-Alone EV Board
    • Contains Three Separate, Breakable Subsections with a DS28EA00 Per Subsection
    • The Dipswitch Block on Each EV Board Subsection Routes Physical Chain-Mode
    • Connections Between Chips When Used as a Stand-Alone Board
    • EV Board's Subsections are Breakable Into Three Separate Boards Each of Which Evaluates a Single DS28EA00 or, When Cabled Together, Evaluate Chain-Mode Searching
    • LEDs Give Visual Indicators of PIO Activity
    • 6-Pin Terminal Strip Allows PIO Testing Outside of Chain Mode
  • PC Connectivity Included
  • RoHS Compliant
  • Free Downloadable Evaluation Software Available

Product Details

The DS28EA00 evaluation system (EV system) consists of a single evaluation kit (EV kit) that includes an evaluation board (EV board) made up of three subsections that can be broken/snapped off into three independently exercisable boards. See Figure 1 (in the full data sheet) for a picture of the standalone EV board and Figure 2 (in the full data sheet) for a picture of the EV board snapped and cabled together. Three DS28EA00 temperature chips with GPIO and sequence detect can be found on the EV board, one per subsection. Also included in the kit are connectivity items, such as serial cables, a 1-Wire® USB adapter, and jumpers. Free evaluation software, the OneWireViewer, is available for download from the web page listed in the Support Resources (in the full data sheet) section.

Since one of the major features of the DS28EA00 is detection of physical sequence, a block of dip switches are provided on each subsection of the EV board to re-order the physical connection between the chips. Optionally, the customer can break off the subsections of the eval board, connect them together with the provided cables, and re-order the physical sequence of the DS28EA00s that way. The OneWireViewer evaluation software can then be used to exercise the functionality of the chips and provide a way for an evaluator to see the actual physical connection sequence of the chips. The algorithm to detect the connection order is called chain mode. More information on chain mode can be found in Application Note 4037.

Applications

  • Any Rack-Based Electronic System
  • Climate Control
  • Data communication equipment
  • Process Temperature Monitoring
  • Servers
  • Wireless Basestations

DS28EA00EVKIT
Evaluation Kit for the DS28EA00

Latest Discussions

No discussions on DS2482-100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed