ADuM7442S

RECOMMENDED FOR NEW DESIGNS

Aerospace 25 MBPS Quad-Channel Digital Isolator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Small 16-lead Flatpack package
  • 200 V rms isolation rating
  • Low power operation
  • 5 V operation
    • 20 mA per channel maximum at 25 Mbps 
  • 3.3 V operation
    • 14 mA per channel maximum at 25 Mbps
  • Bidirectional communication
  • Up to 25 Mbps data rate (NRZ)
  • 3 V/5 V level translation
  • High temperature operation: 125°C
  • 100K Radiation Performance

ADuM7442S
Aerospace 25 MBPS Quad-Channel Digital Isolator
ADuM7442 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADUM7442S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed