MAX845

PRODUCTION

Isolated Transformer Driver for PCMCIA Applications

Internal Power MOSFETs Save Space and Deliver 750mW

Viewing:

Part Details

  • Transformer Driver for Ultra-Thin 5V-µs Transformers
  • Isolated DC-to-DC Power Supply for PCMCIA Applications
  • 450kHz Minimum Switching Frequency
  • Ultra-Low Input Supply Current Ripple
  • Single +5V or +3.3V Supply
  • 5µW Low-Power Shutdown Mode
  • 8-Pin SO and µMAX Packages
  • Low Output Ripple Permits Miniature Output Capacitors
MAX845
Isolated Transformer Driver for PCMCIA Applications
MAX845: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX845EVKIT

Evaluation Kit for the MAX845

Features and Benefits

  • Isolated Power Supply
  • Low Profile (for PCMCIA cards)

Product Details

The MAX845 evaluation kit (EV kit) is an assembled and tested isolated 5V power supply that meets PCMCIA height requirements. Two demonstration circuits are provided: a 100mA circuit that uses an industry-standard 78L05 regulator, and a 40mA circuit that uses a low-cost zener shunt regulator. Both circuits consist of a MAX845 IC (in the µMAX® package), a low-profile transformer, a half-wave rectified voltage doubler, and a regulator.

Applications

  • Bridge Ground Differentials
  • Isolated Data Acquisition
  • Isolated Interface Power Supply
  • Low-Power LAN Networks
  • Medical Equipment
  • Noise-Immunity Communications Interface
  • PCMCIA Modem Cards
  • Process Control

MAX845EVKIT
Evaluation Kit for the MAX845

Latest Discussions

No discussions on MAX845 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed