Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6126
PRODUCTIONUltra-High-Precision, Ultra-Low-Noise, Series Voltage Reference
Ultra-High-Precision, Ultra-Low-Noise, Series Voltage Reference Features 3ppm/°C (max) Temperature Coefficients and an Excellent ±0.02% (max) Initial Accuracy
- Part Models
- 42
- 1ku List Price
- Starting From $4.14
Part Details
- Ultra-Low 1.3µVP-P Noise (0.1Hz to 10Hz, 2.048V Output)
- Ultra-Low 3ppm/°C (max) Temperature Coefficient
- ±0.02% (max) Initial Accuracy
- Wide (VOUT + 200mV) to 12.6V Supply Voltage Range
- Low 200mV (max) Dropout Voltage
- 380µA Quiescent Supply Current
- 10mA Sink/Source-Current Capability
- Stable with CLOAD = 0.1µF to 10µF
- Low 20ppm/1000hr Long-Term Stability
- 0.025Ω (max) Load Regulation
- 20µV/V (max) Line Regulation
- Force and Sense Outputs for Remote Sensing
The MAX6126 is an ultra-low-noise, high-precision, low-dropout voltage reference. This family of voltage references feature curvature-correction circuitry and high-stability, laser-trimmed, thin-film resistors that result in 3ppm/°C (max) temperature coefficients and an excellent ±0.02% (max) initial accuracy. The proprietary low-noise reference architecture produces a low flicker noise of 1.3µVP-P and wideband noise as low as 60nV/√Hz (2.048V output) without the increased supply current usually found in low-noise references. Improve wideband noise to 35nV/√Hz and AC power-supply rejection by adding a 0.1µF capacitor at the noise reduction pin. The MAX6126 series mode reference operates from a wide 2.7V to 12.6V supply voltage range and load-regulation specifications are guaranteed to be less than 0.025Ω for sink and source currents up to 10mA. These devices are available over the automotive temperature range of -40°C to +125°C.
The MAX6126 typically draws 380μA of supply current and is available in 2.048V, 2.500V, 2.800V, 3.000V, 3.300V, 3.600V, 4.096V, and 5.000V output voltages. The MAX6126 also feature dropout voltages as low as 200mV. Unlike conventional shunt-mode (two-terminal) references that waste supply current and require an external resistor, the MAX6126 offers supply current that is virtually independent of supply voltage and does not require an external resistor. The MAX6126 is stable with 0.1µF to 10µF of load capacitance.
The MAX6126 is available in the tiny 8-pin µMAX®, as well as 8-pin SO packages.
Applications
- Automated Test Equipment (ATE)
- Digital Voltmeters
- High-Accuracy Industrial and Process Control
- High-Accuracy Reference Standard
- High-Resolution A/D and D/A Converters
- Precision Current Sources
Documentation
Data Sheet 1
Reliability Data 1
User Guide 15
Application Note 1
Design Note 9
Technical Articles 10
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 17, 2018 - 1722G ASSEMBLY |
||
MAX6126A21+ | PRODUCTION | |
MAX6126A21+T | PRODUCTION | |
MAX6126A25+ | PRODUCTION | |
MAX6126A25+T | PRODUCTION | |
MAX6126A28+ | PRODUCTION | |
MAX6126A30+ | PRODUCTION | |
MAX6126A30+T | PRODUCTION | |
MAX6126A41+ | PRODUCTION | |
MAX6126A41+T | PRODUCTION | |
MAX6126A50+ | PRODUCTION | |
MAX6126A50+T | PRODUCTION | |
MAX6126B21+ | PRODUCTION | |
MAX6126B21+T | PRODUCTION | |
MAX6126B25+ | PRODUCTION | |
MAX6126B25+T | PRODUCTION | |
MAX6126B28+ | PRODUCTION | |
MAX6126B30+ | PRODUCTION | |
MAX6126B30+T | PRODUCTION | |
MAX6126B41+ | PRODUCTION | |
MAX6126B41+T | PRODUCTION | |
MAX6126B50+ | PRODUCTION | |
MAX6126B50+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX6126A25+ | PRODUCTION | |
MAX6126A25+T | PRODUCTION | |
MAX6126A28+ | PRODUCTION | |
MAX6126A41+ | PRODUCTION | |
MAX6126A41+T | PRODUCTION | |
MAX6126A50+ | PRODUCTION | |
MAX6126A50+T | PRODUCTION | |
MAX6126B21+ | PRODUCTION | |
MAX6126B21+T | PRODUCTION | |
MAX6126B28+ | PRODUCTION | |
MAX6126B30+ | PRODUCTION | |
MAX6126B30+T | PRODUCTION | |
MAX6126B41+ | PRODUCTION | |
MAX6126B41+T | PRODUCTION | |
MAX6126B50+ | PRODUCTION | |
MAX6126B50+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX6126AASA21+ | PRODUCTION | |
MAX6126AASA21+T | PRODUCTION | |
MAX6126AASA25+ | PRODUCTION | |
MAX6126AASA25+T | PRODUCTION | |
MAX6126AASA30+ | PRODUCTION | |
MAX6126AASA30+T | PRODUCTION | |
MAX6126AASA41+ | PRODUCTION | |
MAX6126AASA41+T | PRODUCTION | |
MAX6126AASA50+ | PRODUCTION | |
MAX6126AASA50+T | PRODUCTION | |
MAX6126BASA30+ | PRODUCTION | |
MAX6126BASA41+ | PRODUCTION | |
MAX6126BASA41+T | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX6126BASA21+ | PRODUCTION | |
MAX6126BASA21+T | PRODUCTION | |
MAX6126BASA25+ | PRODUCTION | |
MAX6126BASA25+T | PRODUCTION | |
MAX6126BASA50+ | PRODUCTION | |
MAX6126BASA50+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Voltage References 4 | ||
MAX6133 | PRODUCTION | 3ppm/°C, Low-Power, Low-Dropout Voltage Reference |
MAX6225 | PRODUCTION | Low-Noise, Precision, +2.5V/+4.096V/+5V Voltage References |
MAX6241 | PRODUCTION | Low-Noise, Precision, +2.5V/+4.096V/+5V Voltage References |
MAX6250 | PRODUCTION | Low-Noise, Precision, +2.5V/+4.096V/+5V Voltage References |
Tools & Simulations
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX6126 yet. Have something to say?
Start a Discussion on EngineerZone®