LTC3410B

PRODUCTION

2.25MHz, 300mA Synchronous Step-Down Regulator in SC70

Part Models
10
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • High Efficiency: Up to 96%
  • 300mA Output Current at VIN = 3V
  • 380mA Minimum Peak Switch Current
  • 2.5V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • Stable with Ceramic Capacitors
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws < 1μA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line andLoad Transient Response
  • Overtemperature Protected
  • Available in Low Profile SC70 Package
LTC3410B
2.25MHz, 300mA Synchronous Step-Down Regulator in SC70
Efficiency and Power Loss vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Buck Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Circuit Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Power System Managers & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC3410
  • LTC3410-1.2
  • LTC3410-1.65
  • LTC3410-1.875
  • LTC3410B
  • LTC3410B-1.2
  • LTC3410B-1.875

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3410
  • LTC3410-1.875
  • LTC3410B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC870A-B

LTC3410BESC6 Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.8V @ 300mA

Product Details

Demonstration circuit 870A-B is a high efficiency, 2.25MHz buck converter, incorporating the LTC3410B monolithic synchronous regulator (with Burst Mode disabled). The DC870 has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 300mA of output current. The LTC3410B has an output voltage range from 0.8V to 5V, but the demo board is configured for a 1.8V output.

DC870A-B
LTC3410BESC6 Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.8V @ 300mA
DC870A-A - Schematic

Latest Discussions

No discussions on LTC3410B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed