Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Bill of Materials
  • Layout
  • Schematic
  • Gerber Files
  • Software Files
設計ファイルのダウンロード 3.54 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES220# EV Kit
在庫確認と購入

説明

The MAXREFDES220# reference design provides everything you need to quickly prototype your product to measure finger-based heart rate, blood oxygen saturation level (SpO2), and blood pressure trending (BPT).

The MAX30101 and the MAX32664 provide an integrated hardware and software solution for multiple finger-based applications. The MAX32664 firmware provides algorithm output.

MAX32630FTHR is provided to emulate a host system for easy development.

Design files, firmware, and software are available for this reference design. The board is also available for purchase.

機能と利点

MAX30101 Heart Rate Monitor and Pulse Oximeter

  • Tiny, 5.6mm × 3.3mm × 1.55mm 14-Pin Optical Module
  • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation for Mobile Devices (<1mW)
  • Programmable Sample Rate and LED Current for Power Savings
  • High SNR (Signal-to-Noise) Ratio, >80dB (typ)

MAX32664 Sensor Hub

  • Maxim-Licensed Firmware for Complete Algorithmic Support of: 1) Finger Heart-Rate and Blood Oxygen Saturation Calculations or 2) BPT, Heart-Rate, and Blood Oxygen Saturation Calculations
  • Industry-Standard I2C Interface for Communication with Host Controller
  • Dedicated Bootloader Authenticates Secure Firmware Updates

3-Axis Accelerometer

  • Provides Greater Accuracy
  • Compensates for Motion Artifacts

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

4