概要

機能と利点

Xilinx Zynq® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

Analog Devices, Inc. supports ASIL-D compliant automotive power delivery solutions for the Xilinx Zynq UltraScale+ MPSOC. The Knightrider board demonstrates the best-in-class power management supporting ASIL-D compliant solutions for functional safety.

Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LT8672
  • LTC4365
  • MAX20410
  • MAX20478
  • MAX20438
  • LTC3307
  • MAX25229
  • MAX17510

回路機能とその特長

Complete P/Ns and Circuit Descriptions (Xilinx Knightrider)

Rail/Function Part Number(s) Description
3.3V: POUT_3V3 MAX20410AFOB/VY+ Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability
VCCINT MAX20438CAFOB/VY+ Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability
Switching Outputs:
VCC_5V, VCC_1V8, VCCO_PSDDR, VCCINT_VCU, VPS_MGTRAVTT
LDO Outputs: VPS_MGTRAVCC, VMGTAVCC, VCCO_PSIO
MAX25229AFYA/VY+ Eight-Output ASIL-D PMIC
1.2V: VCC_PSPLL LTC3307AIV#WTRPBF 5V, 3A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN
VTT MAX17510ATB/V+ Low-Cost, Low-Voltage DDR Linear Regulators Source and Sink Up to 3A Peak (typ) Using Internal n-Channel MOSFETs
Voltage Monitor MAX20478AATBB/VY+ Two/Three Input Automotive Voltage Monitor with Watchdog
Supply Protection LTC4365CTS8#TRMPBF Overvoltage, Undervoltage and Reverse Supply Protection Controller
Supply Protection LT8672IMS#WPBF Active Rectifier Controller with Reverse Protection


4