製品概要

機能と利点

  • SPI interface with error detection
  • Includes CRC, invalid read/write address, and SCLK count error detection
  • Analog supply voltages
  • Dual-supply: ±9 V to ±22 V
  • Single-supply: 9 V to 40 V
  • PC control in conjunction with the evaluation software EVAL-SDP-CB1Z SDP

製品概要

The EVAL-ADGS5412SDZ is the evaluation board for the ADGS5412. The ADGS5412 is a latch-up proof, quad single-pole, single-throw (SPST) switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS5412 devices together. This enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS5412 also supports burst mode that decreases the time between SPI commands.

ソフトウェア

ACE Software

ZIP
168 KB
ACE plug-in for Board.ADGSXX12_14 1.2020.22400 [5 28 20]
ADGSXX12_14 ACE Plug-in caters to a range of parts in the ADGSXX12/14 family. Currently supported in this plug-in, ADGS1212, ADGS1412, ADGS1612, ADGS5412, ADGS5414, ADGS1414D.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.