製品概要

製品概要

Equipment Needed

  • AC to 12V DC power supplies (2)
  • Analog signal source, anti-aliasing filter and SMA cable
  • Clock source and SMA cable
  • PC running Windows
  • USB 2.0 cable
  • AD9625 Evaluation Board
  • HSC-ADC-EVALEZ FPGA Based Data Capture Board

Helpful Documents

  • AD9625 Datasheet
  • VisualAnalog Converter Evaluation Tool User Manual, AN-905
  • High Speed ADC SPIController Software User Manual, AN-878
  • Interfacing to High Speed ADCs via SPI, AN-877

Software Needed

  • VisualAnalog
  • SPIController

Analog Option

  • Single-Ended to Differential Balun input to AD9625

All documents and software are available at http://www.analog.com/fifo.

For any questions please send an email to highspeed.converters@analog.com.

ソフトウェア

設計ツール

SPIコントローラ
高速ADC SPIプログラムを使用することで、SPIによってA/Dコンバータ(ADC)の高度な機能を制御することができます。
Visual Analog
VisualAnalog™は、高速ADCの選択や評価を行う設計者向けに、強力なシミュレーション/データ解析ツール・セットとユーザ・フレンドリなグラフィカル・インターフェースを組み合わせたソフトウェア・パッケージです。

ハードウェア (1)

コントローラ・ボード

4