製品概要

機能と利点

  • AD5677R用のフル機能評価用ボード
  • AD5673Rとの互換性
  • 様々なリンク・オプション
  • アナログ・デバイセズのSDP-Bボードと組み合わせてのPC制御

製品概要

このユーザ・ガイドでは、AD5677R 16ビット、16チャンネル、電圧出力、D/Aコンバータ(DAC)向けのEVALAD5677RSDZの動作について説明します。またEVALAD5677RSDZは、AD5673Rと互換性があります。

EVAL-AD5677RSDZを使用すると、AD5673R/AD5677R回路を素早くプロトタイプし、設計時間を短縮できます。AD5673R/AD5677Rは2.7V~5.5Vの単電源範囲で動作します。AD5673R/AD5677Rには内部2.5Vリファレンスが組み込まれていて、2.5V または5Vの出力電圧を提供します。またEVAL-AD5677RSDZには追加のオンボード電圧リファレンスも組み込まれています。

EVAL-AD5677RSDZは、システム・デモンストレーション・プラットフォーム(SDP-B)ボードを介してPCのUSBポートにインターフェースします。分析 | 制御 | 評価(ACE)ソフトウェアは、EVAL-AD5677RSDZ製品ページからダウンロードできます。このソフトウェアは評価用ボートと併用してAD5673R/AD5677Rをブログラムします。ペリフェラル・モジュール・インターフェース(PMOD)接続を使用すると、SDPボードがなくても、マイクロコントローラーを評価用ボードに接続することもできます。PMOD接続を介してマイクロコントローラを使用する際にはSDPボードを切断する必要があり、ユーザーはACEソフトウェアを操作できません。

EVAL-AD5677RSDZは、別途購入できるアナログ・デバイセズのSDP-Bボードと互換性があります。EVAL-AD5677RSDZおよびSDP-Bコントローラ・ボード間の代表的な接続例を図1に示します。

詳細については、AD5673R/AD5677Rのデータシートを参照してください。EVAL-AD5677RSDZを使用する際は、データシートと併せてこのユーザ・ガイドを参照してください。

ソフトウェア

ACE Software

ZIP
908 KB
ACE plug-in for Board.Nanodac 1.2022.5200 [7 05 22]
The NanoDAC ACE Plugin supports the following evaluation boards: EVAL-AD5675SDZ (AD5675), EVAL-AD5675RSDZ (AD5675R), EVAL-AD5676SDZ (AD5676), EVAL-AD5676RSDZ (AD5676R), EVAL-AD5676RARDZ (AD5676R_WLCSP), EVAL-AD5677RSDZ (AD5677), EVAL-AD5679RSDZ (AD5679R), EVAL-AD5683RSDZ (AD5683R), EVAL-AD5686RSDZ (AD5686R), EVAL-AD5693RSDZ (AD5693R) and EVAL-AD5696RSDZ (AD5696R)
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4