製品概要

機能と利点

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz
  • Phase and frequency synchronization on both transmit and receive paths
  • Powered from single FMC connector

製品概要

The AD-FMCOMMS4-EBZ provides software developers and system architect with a single 1 x 1 transceiver platform that can be software-configured for wideband tuning as well as narrowband RF performance.


In the wideband configuration, the AD-FMCOMMS4-EBZ will operate over the full 70 MHz to 6 GHz tuning range of the AD9364, however, the RF performance expectations of this configuration must be tempered with the very wide band front end. It will meet the AD9364 datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board can support. Typical performance data for the platform’s entire tuning range is published within the board documentation. This configuration is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.


The AD-FMCOMMS4-EBZ can also be user-configured for optimum performance in the 2400 – 2500 MHz band. In this configuration it may exhibit diminished RF performance on tuned frequencies or programmed configurations, outside of this band. This configuration is primarily intended to provide RF engineers with the ability to connect the AD9364 to an RF test bench (Vector Signal Analyzer, Signal generator, etc.) and achieve its optimum performance. The AD-FMCOMMS4-EBZ is a high-speed 1 x 1 agile RF transceiver analog FMC module software-tunable over the 56 MHz to 6 GHz band.

はじめに

リファレンス・ボード

Reference Board: AD-FMCOMMS4-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
ADP1755

Low Vin / Vout LDO

ADP2164

4 A, synchronous, step-down dc-to-dc regulator

ADP1755

Low Vin / Vout LDO

AD7291

12-bit, low power,8-channel, SAR ADC

AD9364

High performance, RF Agile Transceiver™

ad-fmcomms4-ebz

推奨システム動作環境

Refer to Prerequisites for the AD-FMCOMMS2/3/4/5 (Wiki Site)

ハードウェア (3)

ドーター・ボード

4