Overview

Features and Benefits

  • Up to 210°C high temperature operation
  • Supply voltages
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Parallel interface compatible with 3 V logic

Product Details

The EVAL-ADG5298EB1Z is the evaluation board for the ADG5298 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.


The ADG5298 is soldered to the center of the EVALADG5298EB1Z evaluation board, and headers are provided to connect to each of the source and drain pins. A four pin header powers the device and provides a user defined digital logic supply voltage.


Full specifications on the ADG5298 are available in the ADG5298 data sheet, which should be consulted in conjunction with user guide UG-1038 when using the EVAL-ADG5298EB1Z evaluation board.

4