Activity Tracking and Fall Detection

Activity Tracking and Fall Detection Solutions
Analog Devices’ solutions for activity tracking and fall detection utilize our ultralow power accelerometer technology. Our portfolio of accelerometers leads the industry in power, noise, and bandwidth, making them ideal for wearable motion detection and motion classification applications.
Value and Benefits
Our wide range of discrete and integrated analog front ends (AFE), data conversion, temperature sensors and power solutions help our customers design the next generation of state-of-the-art, wearable, fall detection equipment. Our high-performance microprocessors, motion control, and consumable authentication RF interface solutions enhance real-time connectivity and allow safety features to be included.
Enhances real-time connectivity
Includes safety features
Enables state-of-the-art, wearable, fall detection equipment
Featured Products
Evaluation Boards
Reference Designs
Interactive Signal Chains
Click on the part for more details

Key Resources
Developer Tools and Resources
Design Tools
ADuCM36x Multi-Functional Tool
PulSAR® Analog-to-Digital Converter Evaluation Kit
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Files and Downloads
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
The Building Blocks of the IoT
1.83 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M