Evaluation Hardware $283.55
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES105# ($283.55) EV Kit
Check Inventory & Purchase

Description

The MAXREFDES105# is a wrist-worn wearable form factor that demonstrates the high sensitivity and algorithm processing functions for health-sensing applications. This health sensor band platform includes an enclosure and a biometric sensor hub with an embedded algorithm for heart rate and SpO2 (MAX32664C) which processes photoplethysmography (PPG) signals from the analog-front-end (AFE) sensor (MAX86174A). Algorithm output and raw data can be streamed through Bluetooth® to an Android® app or PC graphical user interface (GUI) for demonstration, evaluation, and customized development.

Features & Benefits

Features

  • PPG
  • Wrist-based embedded heart rate, blood oxygen saturation (SpO2) algorithm
  • HRV, respiration rate, sleep quality library algorithm
  • Wearable health band form factor
  • MAX32664 sensor hub
  • MAX86174A PPG analog front-end
  • 3-axis accelerometer
  • Windows® and Android GUIs

Applications

  • Remote Patient Monitoring/Vital Sign Patch

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

4