Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

HiTech Global's HTG-712, populated with the Xilinx Virtex-7 V2000T, V585T, or X690T, is ideal for High-End networking applications requiring data transfer above 120Gbps.

Rail/Function Part Number General Description of Part
1.0V: FPGA Core LTM4620 Dual 13A or Single 26A DC/DC μModule Regulator
1.5V: FPGA IO
2.5V: System Power
3.3V: FMC
LTM4627 15A DC/DC µModule regulator
1.8V: FPGA IO
1.8V: FMC
LTM4618 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization

15A DC/DC µModule regulator
15A DC/DC µModule regulator

4