Xilinx Virtex -7 High-End Networking Card With Dual CXP Ports
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global's HTG-V7-PCIE-CXP board powered by Xilinx Virtex-7 V2000T, V585, or X690T, the HTG-710 is ideal for High-End networking applications requiring multi port data transfer above 100Gbps. This board is also ideal for ASIC/SOC prototyping, high-performance computing, high-end image processing, PCI Express Gen 2 & 3 development, and general purpose FPGA development.
The High Pin Count (HPC) FMC connector provides access to 160 single-ended I/Os (80 LVDS) and 4 high-speed Serial Transceivers of the on board Virtex 7 FPGA. Availability of over 100 different off-the-shelf FMC modules extend functionality of the board for variety of different applications with minimum effort and cost.
Eight lane of PCI Express Gen 2 is supported by the hard coded controllers inside the Virtex 7 FPGA. The board's layout, performance of the Virtex 7 FPGA fabric, high speed serial transceivers (used for PHY interface), flexible on-board clock/jitter attenuator, along with soft PCI Express Gen 3 IP core allow usage of the board for PCI Express Gen3 applications.
The HTG-710 Virtex 7 FPGA board can be used either in PCI Express mode (plugged into host PC/Server) or stand alone mode (powered by external ATX or wall power supply).