ADIN1100: A ROBUST, INDUSTRIAL, LOW POWER 10BASE-T1L ETHERNET PHY
ADIN1100: A ROBUST, INDUSTRIAL, LOW POWER 10BASE-T1L ETHERNET PHY
Jun 2 2021
ADIN1100 is designed for long reach Industrial Ethernet applications and is compliant with the IEEE 802.3cg Ethernet standard for 10 Mb/s data and power over single twisted pair cables. It enables the transition from legacy communications like 4-20mA, Fieldbus, RS485 to seamless ethernet connectivity across Process, Factory and Building installations. Access to these new insights will drive productivity improvements across process and factory applications and enable more sustainable and efficient buildings.
ADIN1100: A ROBUST, INDUSTRIAL, LOW POWER 10BASE-T1L ETHERNET PHY
Jun 2 2021
ADIN1100 is designed for long reach Industrial Ethernet applications and is compliant with the IEEE 802.3cg Ethernet standard for 10 Mb/s data and power over single twisted pair cables. It enables the transition from legacy communications like 4-20mA, Fieldbus, RS485 to seamless ethernet connectivity across Process, Factory and Building installations. Access to these new insights will drive productivity improvements across process and factory applications and enable more sustainable and efficient buildings.