Zero Drift, High Voltage, Low Power, Programmable Gain In Amp
May 6 2020
The ADA4254 is a zero drift, high voltage, low power programmable gain instrumentation amplifier (PGIA), designed for process control and industrial applications. Using only 22mW, it features 12 binary weighted gains ranging from 1/16 V/V to 128 V/V.
Visit the ADA4254 Product PageZero Drift, High Voltage, Low Power, Programmable Gain In Amp
May 6 2020
The ADA4254 is a zero drift, high voltage, low power programmable gain instrumentation amplifier (PGIA), designed for process control and industrial applications. Using only 22mW, it features 12 binary weighted gains ranging from 1/16 V/V to 128 V/V.
Visit the ADA4254 Product Page
Industry Solutions