X-Band Phased Array Platform
Overview
Features and Benefits
Stingray X/Ku Phased Array Proto-typing Board- 32 Channel Analog Phased Array Prototyping Platform
- 8x ADAR1000 Analog Phased Array Beamforming ICs
- 32x ADTR Transmit/Receive ICs
- RF In, RF Out Design
- Individual RFIO for each BFIC
- 10 GHz Lattice Spacing
- Stand-Alone RF Detector/ADC Combo for Calibration
- PMOD and SDP Connectors for Programming
- On-Board Power Regulation from Single 12V Power Adapter (Included)
XUD1A X/C Band Up/Down Converter
- X Band (RF) to C Band (IF) up/down converter
- 4 TX/RX RF Input/Output via SMA
- 4 TX IF Inputs via SMPM
- 4 RX IF Output via SMPM
- External LO or Internal PLL Options
- PMOD Connector for Programming
- Interposer Board via PMOD to allow SDP and FMC Connectors for Programming
- On-Board Power Regulation from Single 12V Power Adapter (Included)
MxFE Evaluation Board
- Mates with Xilinx ZCU102 Evaluation Board (Not Included)
- 4x RF Receive (Rx) Channels (8x Digital Rx Channels)
- Total 4x 12-bit 4GSPS ADC
- 8x Digital Down Converters (DDCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
- 8x Programmable Finite Impulse Response Filters (pFIRs)
- 4x RF Transmit (Tx) Channels (8x Digital Tx Channels)
- Total 4x 16-bit 12GSPS DAC
- 8x Digital Up Converters (DUCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
- Flexible Clock Distribution
- On-Board Clock Distribution from Single External 500MHz Reference
- Support for External Converter Clock
- On-Board Power Regulation Powered by ZCU102 Evaluation Board via FMC Connector
Software Features and Benefits
Easy Control Tools and Platform Interfaces to Simplify Software Framework Developments:
- MATLAB System Applications GUI
- Example HDL Builds including JESD204b/JESD204c Bring-Up
- Embedded Software Solutions for Linux and Device Drivers
Software Reference Design Examples for ADEF Applications to Reduce Prototyping Time:
- Hybrid Beamsteering Capability
- System Phase Calibration
Product Details
The X-Band Development Platform contains one MxFE® software defined, direct RF sampling transceivers, X-Band to C-Band Up/Down Converter, and a X/Ku Band analog phased array proto-typing platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a X Band 32 transmit/32 receive channel hybrid beamforming phased array radar.
The X-Band Development Platform highlights a complete system solution. It is intended as a testbed for demonstrating hybrid beamforming phased array radar as well as the implementation of system level calibrations, beamforming algorithms, and other signal processing algorithms. The system is designed to mate with a ZCU102 Evaluation Board from Xilinx®, which features the Zynq® UltraScale+™ MPSoC FPGA, with provided reference software, HDL code, and MATLAB system-level interfacing software.
The system can be used to enable quick time-to-market development programs for applications like:
- ADEF (Phased-Array, RADAR, EW, SATCOM)
- Hybrid Beamforming
- Electronic Test and Measurement
Markets and Technologies
Applicable Parts
System Requirements
- RF Signal Generator (20 GHz)
- RF Spectrum Analyzer (20 GHz)
- ADAR1000EVAL1Z Stingray X/Ku Phased Array Proto-typing Board
- ADXUD1AEBZ X-Band Up/Down Converter Board
- Interposer Board (included with ADXUD1AEBZ)
- AD9081-FMC-EBZ MxFE Evaluation Board
- ZCU102 FPGA Board (Digi Key)
- 16GB SD Card (included with AD9081-FMC-EBZ)
- Ethernet Cable (included with ZCU102 kit) (Digi Key)
- USB to Ethernet Dongle (included with ZCU102 kit) (Digi Key)
- 2x USB Micro Cables (included with ZCU102 kit)
- 12V AC/DC Desktop Adapter 12V 200W Wall Supply (included with ADAR1000EVAL1Z) (Digi Key)
- 12V AC/DC Desktop Adapter 12V 30W Wall Supply (include with ADXUD1AEBZ) (Digi Key)
- 12V AC/DC Desktop Adapter 12V 150W Wall Supply (included with ZCU102) (Digi Key)
- 3x Power Cords (1x included with ZCU102) (Digi Key)
- 2x 12 Pin PMOD Cables 8 Inch (2x included with ADAR1000EVAL1Z) (Mouser)
- 8x 12 Pin 0.100” Male-Male Headers (4x included with ADAR1000EVAL1Z) (Digi Key)
- 2x 12 Pin PMOD Cables 16 Inch (Mouser)
- 14 Pin PMOD Cable 6 Inch (Digi Key)
- FMC Extender Board (Avnet)
- FMC Ribbon Cable (Digi Key)
- 4x 2 Ways Power Splitter (Mini Circuits)
- 4x SMA LPF Filters (Mini-Circuits)
- 4x SMA-M to SMA-M Adapters
- 16x SMPM-SMA 12 Inch Cables (2x included with ADAR1000EVAL1Z, 1x included with ADXUD1AEBZ, 1x included with AD9081-FMC-EBZ) (Centric RF)
- 2x Fan (AC INFINITY)
Documentation & Resources
-
X-Band Phased Array RADAR Development Platform3/10/2022WIKI
-
ADI X-Band Developer's Kit6/6/2025
-
Overcoming Common Planar Phased Array Circuit Design Challenges6/15/2023
-
Over-the-Air Pattern Measurements for a 32-Element Hybrid Beamforming Phased Array6/9/2023
-
Hybrid Beamforming Transmit Calibration with SFDR Optimization4/18/2023
-
Hybrid Beamforming Receiver Dynamic Range Theory to Practice6/13/2022