Overview

Features and Benefits

  • Flexible PCB Design
    • Low Thermal Mass for Fast Response Time
    • Sense Temperature away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX30210 evaluation kit (EV kit) provides a single platform to evaluate the MAX30210, a ±0.1°C accurate temperature sensor. The EV kit consists of two boards which are connected through headers, a MAX32630FTHR microcontroller board, and the MAX30210 interface board. It also included with the EV kit is a flex PCB which holds the MAX30210 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX30210 interface board. The MAX30210 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30210.