Body Temperature Measurement Solutions
Design a smart body-worn wearable that offers real-time temperature monitoring of the skin by leveraging Analog Devices’ broad portfolio of sensor and signal-conditioning technology solutions for precise battery-powered health devices.
Value and Benefits
Our temperature sensing solutions are highly accurate across the full body temperature range. Small size options allow temperature to be sensed in the smallest of spaces. Low power consumption per conversion ensures system battery life is maximized.
Captures accurate, real-time skin temperature
Maximizes battery life
Enables temperature sensing in the smallest spaces
Featured Products
Evaluation Boards
Reference Designs
Key Resources
Technical Articles
Design Tools
Simulation Models
Files and Downloads
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
The Building Blocks of the IoT
1.83 M
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM Emulation
151.88 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M