Overview

Product Details

Development systems for evaluation of the ADuC7019/ ADuC7020/ ADuC7021/ ADuC7122, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart and QuickStart Plus Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. You may who already have this emulator if you have evaluated other ADuC parts from Analog Devices. These kits are intended for any new users who want to have a comprehensive hardware development environment.


ADI also provides a MiniKit. This kit is ideal for system prototyping, student projects or university labs.

Software

Code Examples

ADuC7019/ADuC702x Code Examples

Evaluation Software

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
Evaluation Software
(ADuC7xxxVxx.exe)
Downloaders using Vector CANoe® system
ZIP
LIN downloader,protocol 6
For use with Vector CANoe� (zip)
ZIP
LIN downloader, protocol 4
For use with Vector CANoe� (zip)
ZIP
BLD file generator
For use with LIN download protocol 4. (zip)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.
4