Overview

Features and Benefits

  • 0.25 Degree Celsius Temperature Measurement Accurate
  • I2C PMOD Connector
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a small form factor, low cost ambient temperature sensor measurement board. When prototyping, this board is used in conjunction with the ADICUP360 or the ADICUP3029 development platform. Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

I2C PMOD peripheral connectors can also be found on many 3rd party MCU or FPGA development boards, where the EVAL-ADT7420-PMDZ can be connected directly into those systems, and you can develop your own code using our reference code below.

Related Hardware (2)

Development Platform

4