Overview

Features and Benefits

  • User friendly access to all ADIN1110 features
  • Standalone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M4 STM32L4S5QII3P ultra-low-power Microcontroller

Product Details

The EVAL-ADIN1110EBZ is a flexible platform enabling quick evaluation of the ADIN1110 (40-pin)/ADIN1111 (32-pin), robust, low-power 10BASE-T1L MAC-PHY. It provides 10Mbps single pair Ethernet (SPE) connections with devices across 1.7km of cable.

The ADIN1111 offers the same functionality as the ADIN1110 but in a smaller 32-pin package with integrated hybrid and termination resistors. The EVAL-ADIN1110EBZ evaluation board is an ideal platform for assessing the 10BASE-T1L functionality, behavior, and performance of the ADIN1111.

The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1110 register settings and features, such as link quality monitoring and diagnostics, can be accessed over the USB using serial command interface. The evaluation board also provides an Arduino interface.

Alternatively, the evaluation board can operate in standalone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.

The SPI interface provides configuration and data access to the ADIN1110.

A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

Full details about the ADIN1110 are available in the ADIN1110 data sheet, which may be consulted when using the EVALADIN1110EBZ.

Getting Started

EQUIPMENT NEEDED

  • Link partner with 10BASE-T1L interface
  • Recommended to use the EVAL-ADIN1110EBZ (RJ45 Ethernet interface to use as the media converter between 10BASE-T1L and 10BASE-T)
  • 10BASE-T1L compatible single pair cable: 1.5mm² maximum/16 American wire gauge (AWG) to fit screw terminal connector
  • Power supply source: 5V DC to 32V DC, 0.6W, or USB as power for the board
  • Optional: PC running Windows 7 and upwards with USB interface
  • Optional: ST-LINK programmer

SOFTWARE (Optional)

  • FTDI USB Virtual Com Port driver (Available from FTDI website)
  • Serial port terminal software (e.g. CompuPhase Termite)

Related Hardware (1)

Related Board

4